MCB 2P 6kA D-6A 2M • MDN206P | Hager
The store will not work correctly in the case when cookies are disabled.
New-Zealand
  • Contact
Image Logo  | Hager New Zealand
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
            • Inspiration and Knowledge
            • Support
            • About Us
            • See all the categories
            Account
            • Catalog
            • DIN rail-­mounted devices
            • Modular Circuit Protec­tion Devices and Accessories
            • Mini­ature Circuit Breakers (MCBs)
            • MDN206P
            Current search
            Image Filter  | Hager New Zealand Filter
            Image Filter  | Hager New Zealand Filter
            ProductsShow

            Most popular products

            2
            1
            MDN206P - MCB 2P 6kA D-6A 2M
            MDN206P
            MCB 2P 6kA D-6A 2M
            2
            MDN306P - MCB 3P 6kA D-6A 3M
            MDN306P
            MCB 3P 6kA D-6A 3M
            MDN206P - MCB 2P 6kA D-6A 2M
            MDN206P - MCB 2P 6kA D-6A 2M

            MCB 2P 6kA D-6A 2M

            MDN206P

            MDN206P - MCB 2P 6kA D-6A 2M
            MDN206P - MCB 2P 6kA D-6A 2M
            • DIN rail-­mounted devices

            MCB 2P 6kA D-6A 2M MDN206P

            EAN
            3250614353093
            Packaging
            6

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Mech­anic accessories for low-­voltage compon­ents 1 products available
            • Auxil­i­aries contact block 2 products available
            • Shunt release 2 products available
            • Under voltage coil 1 products available
            • Phase separ­a­tion func­tions 1 products available
            • See more 2 other products available

            Complete your system

            • Mech­anic accessories for low-­voltage compon­ents
            • Auxil­i­aries contact block
            • Shunt release
            • Under voltage coil
            • Phase separ­a­tion func­tions
            • Locking inter­locking func­tions
            • Terminal cover
            • LZ060

              Heat dissipation insert

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ201

              Auxiliary contact 1C+1O 6A 240V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ202

              Alarm contact 1C+1O 6A 240V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ203

              Shunt trip 230-415V AC 110-130V DC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ204

              Shunt trip 24-48V AC 12-48V DC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ206

              Under voltage release 230V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN121

              1 set of 3 inter-pole barriers for MCB

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN120

              Terminal shield / screw shield for MCB

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Elec­tric current
            • Rated current
              6 A
            • Rated current -15°C
              7,26 A
            • Rated current -10°C
              7,13 A
            • Rated current -5°C
              7 A
            • Rated current at 0°C
              6,87 A
            • Rated current 5°C
              6,73 A
            • Rated current 10°C
              6,59 A
            • Rated current 15°C
              6,45 A
            • Rated current at 20°C
              6,30 A
            • Rated current 25°C
              6,15 A
            • Rated current 30°C
              6 A
            • Rated current 35°C
              5,84 A
            • Rated current at 40°C
              5,68 A
            • Rated current at 45°C
              5,52 A
            • Rated current at 50°C
              5,35 A
            • Rated current 55°C
              5,17 A
            • Rated current 60°C
              4,99 A
            • Rated current 65°C
              4,80 A
            • Rated current 70°C
              4,60 A
            Archi­tec­ture
            • Type of pole
              2P
            • Curve
              D
            Capa­city
            • Number of modules
              2
            Install­a­tion, mounting
            • Nominal tight­ening torque top terminal
              2,80-2,80 Nm
            • Nominal tight­ening torque down terminal
              2,80-2,80 Nm
            • Nominal tight­ening torque
              2,80 - 2,80 Nm
            • Type of bottom connec­tion for modular devices
              bicon­nect
            • Type of top connec­tion for modular devices
              Screw terminal
            • 360° mounting posi­tion possible
              Yes
            Main elec­trical attrib­utes
            • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
              6 kA
            Voltage
            • Rated oper­a­tional voltage Ue
              415 - 415 V
            • Type voltage supply
              AC
            • Rated insu­la­tion voltage Ui
              500 V
            • Rated impulse with­stand voltage Uimp
              6000 V
            Frequency
            • Frequency
              50-60 Hz
            Connec­tion
            • Cross-sec­tion of input and output with screws, for massive conductors
              1-35 mm²
            • Cross-sec­tion of input and output with screws, for flex­ible conductors
              1-25 mm²
            • Cross-sec­tion of input with screws, for flex­ible conductors
              1-25 mm²
            • Cross-sec­tion of input with screws, for massive conductors
              1-35 mm²
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Use condi­tions
            • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
              2
            • Oper­ating temper­ature
              -25-70 °C
            Connectivity
            • Type of connec­tion
              Screw terminal
            • Top connec­tion align­ment for modular devices
              Aligned terminal
            • Down connec­tion align­ment for modular devices
              Aligned terminal
            Dimen­sions
            • Height
              84,60 mm
            • Width
              35 mm
            • Depth
              70 mm

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes

            Certifications and documents

            PEP document en-GB 2024-02-06
            PDF
            377,10 kB
            REACH declaration MDN206P (english)
            PDF
            103,10 kB
            RoHS declaration MDN206P (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image MDN206P  | Hager New Zealand

              Product Image MDN206P

            • ProductECDeclaration

              Image EU Declaration of Conformity  | Hager New Zealand

              EU Declaration of Conformity

              Declaration of conformity en-GB 2024-10-17

              PDF
              536,96 kB
              Image UKCA Declaration of Conformity  | Hager New Zealand

              UKCA Declaration of Conformity

              Declaration of conformity en-GB 2024-10-17

              PDF
              541,80 kB
            More documentation

            Discover more of this product range

              5
            • 1
              MDN106P - MCB 1P 6kA D-6A 1M
              MDN106P
              MCB 1P 6kA D-6A 1M
            • 2
              MDN110P - MCB 1P 6kA D-10A 1M
              MDN110P
              MCB 1P 6kA D-10A 1M
            • 3
              MDN116P - MCB 1P 6kA D-16A 1M
              MDN116P
              MCB 1P 6kA D-16A 1M
            • 4
              MDN120P - MCB 1P 6kA D-20A 1M
              MDN120P
              MCB 1P 6kA D-20A 1M
            • 5
              MDN125P - MCB 1P 6kA D-25A 1M
              MDN125P
              MCB 1P 6kA D-25A 1M

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Contact Us

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © 2021 Ha­ger Group