MCB 1P 6kA D-32A 1M • MDN132P | Hager
The store will not work correctly in the case when cookies are disabled.
New-Zealand
  • Contact
Image Logo  | Hager New Zealand
Menu
  • Products
  • Solutions for your project
  • Inspiration and Knowledge
  • Support
  • About Us
  • See all the categories
Account
  • Catalog
  • DIN rail-­mounted devices
  • Modular Circuit Protec­tion Devices and Accessories
  • Mini­ature Circuit Breakers (MCBs)
  • MDN132P
MDN132P - MCB 1P 6kA D-32A 1M
MDN132P - MCB 1P 6kA D-32A 1M

MCB 1P 6kA D-32A 1M

MDN132P

MDN132P - MCB 1P 6kA D-32A 1M
MDN132P - MCB 1P 6kA D-32A 1M
  • DIN rail-­mounted devices

MCB 1P 6kA D-32A 1M MDN132P

EAN
3250614353024
Packaging
12

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-­voltage compon­ents 1 products available
  • Auxil­i­aries contact block 2 products available
  • Shunt release 2 products available
  • Under voltage coil 1 products available
  • Phase separ­a­tion func­tions 1 products available
  • See more 2 other products available

Complete your system

  • Mech­anic accessories for low-­voltage compon­ents
  • Auxil­i­aries contact block
  • Shunt release
  • Under voltage coil
  • Phase separ­a­tion func­tions
  • Locking inter­locking func­tions
  • Terminal cover
  • LZ060

    Heat dissipation insert

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN121

    1 set of 3 inter-pole barriers for MCB

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN120

    Terminal shield / screw shield for MCB

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    32 A
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    6 kA
  • Rated current -15°C
    38,25 A
  • Rated current -10°C
    37,60 A
  • Rated current -5°C
    36,95 A
  • Rated current at 0°C
    36,28 A
  • Rated current 5°C
    35,61 A
  • Rated current 10°C
    34,91 A
  • Rated current 15°C
    34,21 A
  • Rated current at 20°C
    33,49 A
  • Rated current 25°C
    32,75 A
  • Rated current 30°C
    32 A
  • Rated current 35°C
    31,23 A
  • Rated current at 40°C
    30,44 A
  • Rated current at 45°C
    29,63 A
  • Rated current at 50°C
    28,79 A
  • Rated current 55°C
    27,93 A
  • Rated current 60°C
    27,04 A
  • Rated current 65°C
    26,13 A
  • Rated current 70°C
    25,18 A
Archi­tec­ture
  • Type of pole
    1P
  • Curve
    D
Capa­city
  • Number of modules
    1
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2,80-2,80 Nm
  • Nominal tight­ening torque down terminal
    2,80-2,80 Nm
  • Nominal tight­ening torque
    2,80 - 2,80 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Type of top connec­tion for modular devices
    Screw terminal
  • 360° mounting posi­tion possible
    Yes
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated oper­a­tional voltage Ue
    240 - 415 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
Frequency
  • Frequency
    50-60 Hz
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1-35 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1-25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1-25 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1-35 mm²
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Air humidity protec­tion
    95%/55°C
  • Oper­ating temper­ature
    -25-70 °C
Power
  • Total power loss under IN
    4,35 W
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    84,60 mm
  • Width
    17,70 mm
  • Depth
    70 mm

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

PEP document en-GB 2024-02-06
PDF
377,10 kB
REACH declaration MDN132P (english)
PDF
103,10 kB
RoHS declaration MDN132P (english)
PDF
103,59 kB

Downloads

  • Product image

    Image MDN132P  | Hager New Zealand

    Product Image MDN132P

  • ProductECDeclaration

    Image EU Declaration of Conformity  | Hager New Zealand

    EU Declaration of Conformity

    PDF
    749,49 kB
    Image UKCA Declaration of Conformity  | Hager New Zealand

    UKCA Declaration of Conformity

    PDF
    753,40 kB
More documentation

Discover more of this product range

    5
  • 1
    MDN106P - MCB 1P 6kA D-6A 1M
    MDN106P
    MCB 1P 6kA D-6A 1M
  • 2
    MDN110P - MCB 1P 6kA D-10A 1M
    MDN110P
    MCB 1P 6kA D-10A 1M
  • 3
    MDN116P - MCB 1P 6kA D-16A 1M
    MDN116P
    MCB 1P 6kA D-16A 1M
  • 4
    MDN120P - MCB 1P 6kA D-20A 1M
    MDN120P
    MCB 1P 6kA D-20A 1M
  • 5
    MDN125P - MCB 1P 6kA D-25A 1M
    MDN125P
    MCB 1P 6kA D-25A 1M

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Contact Us

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© 2021 Ha­ger Group