Insulated prong busbar 1P 80A 16mm² 6C for RCBO KB181A1

EAN
3250613730307
Packaging
20 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Configuration
  • Number of modules
    11
Voltage
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated current
    80 A
Dimensions
  • Length
    184 mm
  • Pitch
    17.8 mm
Power
  • Total power loss under IN
    0.8 W
Power supply
  • Number of phases for the power supply
    1 phase
Materials
  • Colour
    stone grey
Installation, mounting
  • Suitable to a device with an auxiliary
    No
Connection
  • Connection cross-sect. rigid cable
    16mm²
  • Suitable for product with neutral busbar
    No
Equipment
  • Number of connections
    6 C
  • Number of appliances to build in
    11
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Insulated
    No