The store will not work correctly in the case when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - commu­nic­a­tion tech­no­logy
    • WGMT1RJ
    EAN-Nr.
    3250617292085
    Packaging
    10 Pieces
    • muse - commu­nic­a­tion tech­no­logy

    RJ11 outlet (1mod) WGMT1RJ

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ11 outlet (1mod)

    WGMT1RJ

    • Accessories
    • Technical characteristics
    • Documentations
    • More products

    Complete your system

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • WGMC1S

      1G frame(square)52x52mm

      0.00 €  / *

    Technical characteristics

    Frequency
    • Trans­mis­sion band­width
      0-100 MHz
    Equip­ment
    • With trans­parent label holder
      No
    • Number of outputs
      1
    • With hinged lid
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      White
    • Material
      Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      0
    Elec­tric current
    • Rated current
      0
    Dimen­sions
    • Built-in depth
      27 mm
    Texts
    • Supporting plate/sup­porting ring
      With supporting plate

    Downloads

    • Image WGMT1RJ  | Hager

      Product Image WGMT1RJ

    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image dc22-1050  | Hager

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMTV75F - 75OHM F CONNECTION MECHANISM IGHZ
      WGMTV75F
      75OHM F CONNECTION MECHANISM IGHZ
    • 2
      WGMT2RJRJ6 - RJ11 + RJ45 cat6 outlet
      WGMT2RJRJ6
      RJ11 + RJ45 cat6 outlet
    • 3
      WGMT2RJ6AS - RJ45 outlet cat6 (2mod);as
      WGMT2RJ6AS
      RJ45 outlet cat6 (2mod);as
    • 4
      WGMRJ45 - KEYSTONE 8PIN DATA OUTLET CAT 5E
      WGMRJ45
      KEYSTONE 8PIN DATA OUTLET CAT 5E
    • 5
      WGMT2RJ5 - RJ45 outlet cat5e (2mod)
      WGMT2RJ5
      RJ45 outlet cat5e (2mod)

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group