The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Muse
  • muse - commu­nic­a­tion tech­no­logy
  • WGMRJ45
  • Wiring accessories

KEYSTONE 8PIN DATA OUTLET CAT 5E WGMRJ45

EAN-Nr.
3250616984059
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

KEYSTONE 8PIN DATA OUTLET CAT 5E

WGMRJ45

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Optional accessories

  • Trans­ition adapter for domestic switching devices 1 products available

Compatible products

  • Referenced by 1 products available

Complete your system

  • Trans­ition adapter for domestic switching devices
  • WGMVE2

    Accommodation plate (2 modules)

    0.00 €  / *

Referenced by

  • WGMVE2

    Accommodation plate (2 modules)

    0.00 €  / *

Technical characteristics

Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

TV socket gallery direct 2 modules
PDF
26,44 MB
Hager REACH declaration WGMRJ45
PDF
Hager RoHS report WGMRJ45
PDF

Downloads

  • Catalogue

    Image Hager Muse catalogue MY  | Hager

    Hager Muse catalogue MY

    Catalogue en-GB 2025-10-30

    PDF
    4,67 MB
More documentation

Discover our other products of this range

    5
  • 1
    WGMS3USBKB - STANDALONE USBX3 4.2A, KB
    WGMS3USBKB
    STANDALONE USBX3 4.2A, KB
  • 2
    WGMEA6KB - 6W audio switch;kb
    WGMEA6KB
    6W audio switch;kb
  • 3
    WGMT2RJRJ6 - RJ11 + RJ45 cat6 outlet
    WGMT2RJRJ6
    RJ11 + RJ45 cat6 outlet
  • 4
    WGMS3USB - STANDALONE USBX3 4.2A
    WGMS3USB
    STANDALONE USBX3 4.2A
  • 5
    WGMEA6 - 6W audio switch
    WGMEA6
    6W audio switch

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group