The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Muse
  • muse - commu­nic­a­tion tech­no­logy
  • WGMTV75F
  • Wiring accessories

75OHM F CONNECTION MECHANISM IGHZ WGMTV75F

EAN-Nr.
3250616985438
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

75OHM F CONNECTION MECHANISM IGHZ

WGMTV75F

  • Accessories
  • Technical characteristics
  • Environmental value
  • More products

Complete your system

Optional accessories

  • Trans­ition adapter for domestic switching devices 1 products available

Compatible products

  • Referenced by 1 products available

Complete your system

  • Trans­ition adapter for domestic switching devices
  • WGMVE2

    Accommodation plate (2 modules)

    0.00 €  / *

Referenced by

  • WGMVE2

    Accommodation plate (2 modules)

    0.00 €  / *

Technical characteristics

Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

TV socket gallery direct 2 modules
PDF
26,44 MB
Hager RoHS report WGMTV75F
PDF

Discover our other products of this range

    5
  • 1
    WGMT2RJ6AS - RJ45 outlet cat6 (2mod);as
    WGMT2RJ6AS
    RJ45 outlet cat6 (2mod);as
  • 2
    WGMT1RJ6AS - RJ45 outlet cat6 (1mod);as
    WGMT1RJ6AS
    RJ45 outlet cat6 (1mod);as
  • 3
    WGMT2RJ6KB - RJ45 outlet cat6 (2mod);kb
    WGMT2RJ6KB
    RJ45 outlet cat6 (2mod);kb
  • 4
    WGMEA6AS - 6W audio switch;as
    WGMEA6AS
    6W audio switch;as
  • 5
    WGMT1RJ5 - RJ45 outlet cat5e (1mod)
    WGMT1RJ5
    RJ45 outlet cat5e (1mod)

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group