The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Building auto­ma­tion
    • System devices
    • System devices and inter­faces
    • TYFS130
    EAN-Nr.
    3250610050217
    Packaging
    1 piece
    • System devices and inter­faces

    Line Coupler, KNX Secure TYFS130

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Line Coupler, KNX Secure

    TYFS130

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Dimen­sions
    • Number of width units
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration TYFS130
    PDF
    RoHS report TYFS130
    PDF
    PEP document en-GB 2023-12-01
    PDF
    390,07 kB

    Downloads

    • Image TYFS130  | Hager

      Product Image TYFS130

    • Product datasheet

      Image Hager Product data sheet TYFS130  | Hager

      Hager Product data sheet TYFS130

      Line Coupler, KNX Secure

      PDF
    • Installation manual

      Image Installation manual for TYFS130 (EN)  | Hager

      Installation manual for TYFS130 (EN)

      Installation manual for TYFS130 Line coupler KNX Secure (English)

      PDF
      1,09 MB
    • Manual

      Image Manual en-GB 2024-03-13  | Hager

      Manual en-GB 2024-03-13

      PDF
      561,08 kB
    • KNX product database

      Image KNX product database International 2023-12-06  | Hager

      KNX product database International 2023-12-06

      KNXPROD
      206,31 kB
      Image KNX product database International 2023-12-06  | Hager

      KNX product database International 2023-12-06

      KNXPROD
      227,72 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2023-10-23

      PDF
      360,45 kB
      Image UKCA Declaration of Conormity  | Hager

      UKCA Declaration of Conormity

      Declaration of conformity en-GB 2023-10-23

      PDF
      269,62 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      TXF121 - KNX interface for electrical energy meters
      TXF121
      KNX interface for electrical energy meters
    • 2
      TYFS122 - Modular USB KNX Secure Interface
      TYFS122
      Modular USB KNX Secure Interface
    • 3
      TYFS121 - Router KNX/IP Secure, 1 module
      TYFS121
      Router KNX/IP Secure, 1 module
    • 4
      TYFS672D - Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure
      TYFS672D
      Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure
    • 5
      TYFS671D - Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure
      TYFS671D
      Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group