The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Building auto­ma­tion
    • System devices
    • System devices and inter­faces
    • TYFS672D
    EAN-Nr.
    3250610050231
    Packaging
    1 piece
    Data Act Notice
    • System devices and inter­faces
    • Dimmer actu­ators
    • Lighting control
    • Dali actu­ators
    • See more

    Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure TYFS672D

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure

    TYFS672D

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Equip­ment
    • Web server
      No
    • Number of chan­nels
      2
    • Max. number of devices per channel
      64
    Voltage
    • Oper­ating voltage
      110 - 240 V
    • Type voltage supply
      DC
    Connectivity
    • Type of inter­face bus system/­media gateway
      Light system inter­face/DALI
    Settings
    • Supported config­ur­a­tion mode
      ETS
    Power
    • Power consump­tion (VA)
      6 VA
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      4
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Dimen­sions
    • Number of width units
      4
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Color control, General diagnostics, On/Off status
    • Data formats
      KNX (TP), DALI
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-NZ, en-AU, en-GB, en-US 2023-11-14
    PDF
    230,97 kB
    REACH declaration TYFS672D
    PDF
    RoHS report TYFS672D
    PDF

    Downloads

    • Image TYFS672D  | Hager

      Product Image TYFS672D

    • Product datasheet

      Image Hager Product data sheet TYFS672D  | Hager

      Hager Product data sheet TYFS672D

      Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure

      PDF
    • Installation manual

      Image Installation manual zh-CN, en-GB, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2023-07-19  | Hager

      Installation manual zh-CN, en-GB, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2023-07-19

      PDF
      3,57 MB
    • Manual

      Image Manual en-GB 2024-03-13  | Hager

      Manual en-GB 2024-03-13

      PDF
      364,13 kB
      Image Manual fr-FR 2021-11-10  | Hager

      Manual fr-FR 2021-11-10

      PDF
      4,65 MB
    • KNX product database

      Image KNX product database de-AT, de-DE, de-CH, en-US, en-GB, en-NZ, en-AU, fr-BE, fr-FR, fr-CH 2023-11-09  | Hager

      KNX product database de-AT, de-DE, de-CH, en-US, en-GB, en-NZ, en-AU, fr-BE, fr-FR, fr-CH 2023-11-09

      KNXPROD
      5,51 MB
    • SupportDataActNotice

      Image Data Act Notice  | Hager

      Data Act Notice

      Data Act Notice for Hager connected products and services - Status 28.11.2025 (English)

      URL
    • Declaration of conformity

      Image Declaration of conformity International 2023-09-12  | Hager

      Declaration of conformity International 2023-09-12

      PDF
      269,36 kB
      Image Declaration of conformity International 2023-09-12  | Hager

      Declaration of conformity International 2023-09-12

      PDF
      363,64 kB
    More documentation

    Discover our other products of this range

      1
    • 1
      TYFS671D - Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure
      TYFS671D
      Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group