Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure TYFS671D
Technical characteristics
Equipment
-
Web serverNo
-
Number of channels1
-
Max. number of devices per channel64
Voltage
-
Operating voltage110 - 240 V
-
Type voltage supplyDC
Connectivity
-
Type of interface bus system/media gatewayLight system interface/DALI
Settings
-
Supported configuration modeETS
Power
-
Power consumption (VA)6 VA
Safety
-
Ingress Protection (IP) classIP20
Capacity
-
Number of modules4
Controls and indicators
-
With LED indicationYes
Dimensions
-
Number of width units4
Data act compliance
-
Is generating dataYes
-
Data typesBasic information, Color control, General diagnostics, On/Off status
-
Data formatsKNX (TP), DALI
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet TYFS671D
Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure
PDF -
Installation manual
Installation manual zh-CN, en-GB, fr-FR, de-DE, it-IT, nl-NL, pt-PT 2023-07-19
PDF3,57 MB -
Manual
Manual en-GB 2024-03-13
PDF364,13 kB -
KNX product database
KNX product database de-AT, de-DE, de-CH, en-US, en-GB, en-NZ, en-AU, fr-BE, fr-FR, fr-CH 2023-11-09
KNXPROD5,51 MB -
Declaration of conformity
Declaration of conformity International 2023-09-12
PDF269,36 kB
Declaration of conformity International 2023-09-12
PDF363,64 kB
More documentation