The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Building auto­ma­tion
    • Actu­ators
    • Dimmer actu­ators
    • TYA664BN
    EAN-Nr.
    3250616057753
    Packaging
    1 piece
    Data Act Notice
    • Dimmer actu­ators

    DIMMER 4 CHANNELS 600W WITH PARALLELIZATION TYA664BN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    DIMMER 4 CHANNELS 600W WITH PARALLELIZATION

    TYA664BN

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    • Input voltage
      230 - 230 V
    • System supply voltage
      30 V DC Via bus
    • Auxil­iary tension
      230 - 230 V
    Elec­tric current
    • Bus current consump­tion data transfer
      2,40 mA
    • Rated current IN
      10,40 A
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      0.75 - 2.5 mm²
    • Connect­or/plug type
      DRA (DIN-rail Adapter)
    Equip­ment
    • Number of outputs
      4
    • Type of dimmer
      Dimming actu­ator
    • With battery
      No
    Lighting
    • LED lamp power
      480 W
    • Dimmable 230 V LED lamp
      120 - 120 W
    Capa­city
    • Number of modules
      10
    Power
    • 230 V incan­des­cent and halogen lamp
      600 W
    • Power incan­des­cent lamp
      5 - 600 W
    • Power of vari­ator
      5 - 600 W
    Connectivity
    • With bus system KNX radio
      No
    • Type of connec­tion
      quick­con­nect
    Settings
    • Supported config­ur­a­tion mode
      ETS
    Texts
    • Fuse
      Over­heating protec­tion (dis­play using LEDs), Short-­cir­cuit proof and over­load-­proof (dis­play using LEDs)
    • Oper­ating mode
      Load coup­ling of 4 chan­nels to increase output power using parallel connec­tion of the outputs
    • Dimming prin­ciple
      Phase cut-on or cut-off according to load type, self-learning, Minim­um/max­imum dimming values per channel settable on device
    • Func­tion
      Learning func­tion for optim­ised oper­a­tion of compact fluor­es­cent lamps and LED lumin­aires can be activ­ated via the bus
    • Type of connec­tion
      With quick­con­nect plug-in terminals
    • Labelling
      Large labelling field
    • Protec­tion
      With over­heat­ing, over­load and short-­cir­cuit protec­tion
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Dimming level control, On/Off status, Scenes
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No
    Mater­ials
    • RAL code
      7035

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Heating actuator 6 channels KNX, with regulation, 24/230V (English)
    PDF
    266,23 kB
    REACH declaration TYA664BN
    PDF
    RoHS report TYA664BN
    PDF

    Downloads

    • Image TYA664BN  | Hager

      Product Image TYA664BN

    • Product datasheet

      Image Hager Product data sheet TYA664BN  | Hager

      Hager Product data sheet TYA664BN

      DIMMER 4 CHANNELS 600W WITH PARALLELIZATION

      PDF
    • SupportDataActNotice

      Image Data Act Notice  | Hager

      Data Act Notice

      Data Act Notice for Hager connected products and services - Status 28.11.2025 (English)

      URL
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-06-17

      PDF
      404,54 kB
    More documentation

    Discover our other products of this range

      4
    • 1
      TYFS672D - Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure
      TYFS672D
      Gateway KNX-DALI 2, 2 Outputs, 4 modules, KNX Secure
    • 2
      TYFS671D - Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure
      TYFS671D
      Gateway KNX-DALI 2, 1 Output, 4 modules, KNX Secure
    • 3
      TYA661BN - Dimmer 1 channel 600W
      TYA661BN
      Dimmer 1 channel 600W
    • 4
      TX211A - Dimmer 3 outputs KNX, 1/10V
      TX211A
      Dimmer 3 outputs KNX, 1/10V

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group