The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Mini­ature circuit breakers (MCB)
  • NC416A
  • Modular devices

MCB 4P 10kA C-16A 4M NC416A

EAN-Nr.
3250614637735
Packaging
3 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 4P 10kA C-16A 4M

NC416A

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Optional accessories

  • See more (11)
    • Locking inter­locking func­tions 1 products available
    • Under voltage coil 2 products available
    • Shunt release 2 products available
    • Auxil­i­aries contact block 2 products available
    • AOB type A 1 products available
    • AOB type AC 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • AOB type A
    • AOB type AC
    • AOB type AC/A-SEL
    • Under­voltage and over­voltage release
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      0.00 €  / *
    • MZ206

      Under voltage release 230V AC

      0.00 €  / *
    • MZ205

      Under voltage release 48V DC

      0.00 €  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      0.00 €  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      0.00 €  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      0.00 €  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      0.00 €  / *
    • BD425N

      Earth leakage add-on block 4P 25A 30mA A Class

      0.00 €  / *
    • BD426N

      Earth leakage add-on block 4P 25A 30mA AC Class

      0.00 €  / *
    • BP464N

      Earth leakage add-on block 4P 63A 300mA AC S Class

      0.00 €  / *
    • MZ214

      Combined low and overvoltage release OVA/LVR 230VAC

      0.00 €  / *

    Technical characteristics

    Elec­tric current
    • Rated current
      16 A
    Archi­tec­ture
    • Type of pole
      4P
    • Curve
      C
    Capa­city
    • Number of modules
      4
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque
      2,80 - 2,80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      35 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Total power loss under IN
      10,70 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      70 mm
    • Depth
      70 mm
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      1 - 25 mm²
    • Cross-sec­tion rigid conductor
      1 - 35 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    MCB 1P 6kA B-16A, 1 module
    PDF
    67,85 MB
    Hager REACH declaration NC416A
    PDF
    Hager RoHS report NC416A
    PDF

    Downloads

    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      650,27 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2024-10-02

      PDF
      653,93 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      NC463A - MCB 4P 10kA C-63A 4M
      NC463A
      MCB 4P 10kA C-63A 4M
    • 2
      NDN163A - MCB 1P 10kA/15kA D-63A 1M
      NDN163A
      MCB 1P 10kA/15kA D-63A 1M
    • 3
      NDN132A - MCB 1P 10kA/15kA D-32A 1M
      NDN132A
      MCB 1P 10kA/15kA D-32A 1M
    • 4
      NDN125A - MCB 1P 10kA/15kA D-25A 1M
      NDN125A
      MCB 1P 10kA/15kA D-25A 1M
    • 5
      NDN120A - MCB 1P 10kA/15kA D-20A 1M
      NDN120A
      MCB 1P 10kA/15kA D-20A 1M

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group