The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LSN501
    EAN-Nr.
    3250614120077
    Packaging
    12 Pieces
    • Cylinder fuses and fuse elements

    Fuse carrier 1P 32A 690V L38 1M LSN501

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse carrier 1P 32A 690V L38 1M

    LSN501

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Modular phase busbar 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available

    Complete your system

    • Modular phase busbar
    • Mech­anic accessories for low-­voltage compon­ents
    • KB163P

      Insulated busbar 1P 63A prong 10mm² brown 13M

      €0.00  / *
    • LB026

      Linking kit for fuse carrier (for 1 link)

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      76,50 mm
    • Width
      17,50 mm
    • Depth
      76,90 mm
    Archi­tec­ture
    • Number of poles
      1
    • Type of pole
      1P
    Elec­tric current
    • Rated current IN
      32 A
    • Rated current of fuse cart­ridge
      0.2 A, 1 A, 2 A, 4 A, 6 A, 8 A, 10 A, 12 A, 16 A, 20 A, 25 A, 32 A
    Capa­city
    • Number of modules
      1
    Internal use only
    • Number of half modules of 17,5 mm
      2
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 70 °C
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,20 - 2,20 Nm
    • Mounting on
      DIN rail
    Power
    • Power dissip­a­tion at IN
      3,40 W
    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    • Type voltage supply
      AC/DC
    • Over­voltage category according to IEC 60947-1
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP2X
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 16 mm²
    Fuse
    • Fuse size
      10 x 38
    Cover, door
    • Inter­lock­able
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration LSN501
    PDF
    RoHS report LSN501
    PDF

    Downloads

    • Image LSN501  | Hager

      Product Image LSN501

    • Product datasheet

      Image Hager Product data sheet LSN501  | Hager

      Hager Product data sheet LSN501

      Fuse carrier 1P 32A 690V L38 1M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      258,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LR704 - Fuse carrier 3P+N 125A 690V L58 8M
      LR704
      Fuse carrier 3P+N 125A 690V L58 8M
    • 2
      LF312PV - PV Fuse-link 10x38 mm 1000V DC 12A
      LF312PV
      PV Fuse-link 10x38 mm 1000V DC 12A
    • 3
      LR601 - Fuse carrier 1P 50A 690V L51 1.5M
      LR601
      Fuse carrier 1P 50A 690V L51 1.5M
    • 4
      LR604 - Fuse carrier 3P+N 50A 690V L51 6M
      LR604
      Fuse carrier 3P+N 50A 690V L51 6M
    • 5
      LS604 - Fuse carrier 3P+N 50A 690V L51 accessoriability 6M
      LS604
      Fuse carrier 3P+N 50A 690V L51 accessoriability 6M

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group