The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LB026
    EAN-Nr.
    3250614123870
    Packaging
    12 Pieces
    • Cylinder fuses and fuse elements

    Linking kit for fuse carrier (for 1 link) LB026

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Linking kit for fuse carrier (for 1 link)

    LB026

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      1 mm
    • Width
      1 mm
    • Depth
      1 mm

    Downloads

    • Image LB026  | Hager

      Product Image LB026

    • Product datasheet

      Image Hager Product data sheet LB026  | Hager

      Hager Product data sheet LB026

      Linking kit for fuse carrier (for 1 link)

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-14

      PDF
      894,70 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      276,18 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LR701 - Fuse carrier 1P 125A 690V L58 2M
      LR701
      Fuse carrier 1P 125A 690V L58 2M
    • 2
      LF308PV - PV Fuse-link 10x38 mm 1000V DC 8A
      LF308PV
      PV Fuse-link 10x38 mm 1000V DC 8A
    • 3
      LR601 - Fuse carrier 1P 50A 690V L51 1.5M
      LR601
      Fuse carrier 1P 50A 690V L51 1.5M
    • 4
      LR604 - Fuse carrier 3P+N 50A 690V L51 6M
      LR604
      Fuse carrier 3P+N 50A 690V L51 6M
    • 5
      LF316PV - PV Fuse-link 10x38 mm 1000V DC 16A
      LF316PV
      PV Fuse-link 10x38 mm 1000V DC 16A

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group