Daily time switch 1 channel, analog, 72x72 with power reserve EHN711
EAN-Nr.
3250617201100
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Equipment
-
Number of channels1
Frequency
-
Frequency50 - 60 Hz
Power
-
Power consumption during operation0,7 W
-
230 V incandescent and halogen lamp1600 W
-
Power incandescent lamp1000 - 1000 W
Functions
-
Number of function channels1
Connection
-
Number of contacts1
-
Cross-section flexible conductor1 - 2.5 mm²
-
Cross-section rigid conductor1 - 2.5 mm²
Use conditions
-
Operating temperature-10 - +45 °C
Capacity
-
Number of modules4
Dimensions
-
Height72 mm
-
Width72 mm
-
Depth50 mm
Texts
-
Switch modeChange-over contact
-
Installation modeFor surface mounting
-
Type of connectionWith screw terminals
Endurance
-
Electrical durability at nominal load in AC1 in operating cycles50000
Voltage
-
Rated operational voltage Ue230 - 240 V
Settings
-
Programme cyclesProgramme cycle: 24 hours
-
Shortest switching time15 min
Lighting
-
LED lamp power70 W
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EHN711
Daily time switch 1 channel, analog, 72x72 with power reserve
PDF -
Installation manual
Installation manual en-AU, en-NZ, en-GB, en-US, fr-BE, fr-FR, fr-CH, it-IT, it-CH 2023-11-20
PDF1,05 MB -
Catalogue
Digital Timeswitch Catalogue
Catalogue en-GB 2021-03-30
PDF6,88 MB -
Declaration of conformity
EU Déclaration of Conformity
Declaration of conformity en-GB, fr-FR 2023-12-19
PDF313,80 kB
More documentation