Multi-function time switch 1 channel bluetooth EGN100AU
EAN-Nr.
3250618502459
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Brightness sensor 1 products available
Complete your system
Technical characteristics
Voltage
-
Nominal voltage230 - 240 V
-
Rated operational voltage Ue230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Power
-
230 V incandescent and halogen lamp2300 W
Lighting
-
Max. load fluorescent lamp in series1000 W
-
Max. load fluorescent lamp parallel compensated400 VA
Functions
-
Power reserve in years10 y
-
With network synchronisationYes
-
With quartz synchronisationYes
-
Number of function channels1
Equipment
-
Accuracy per day0,25 s
-
With impulse programmeYes
-
Number of channels1
Connection
-
Type of contacts1x changeover
-
Cross-section flexible conductor0.2 - 2.5 mm²
-
Cross-section rigid conductor0.2 - 4 mm²
Settings
-
Daily programmeYes
-
Weekly programmeYes
-
Annual programmeYes
Use conditions
-
Operating temperature-5 - +45 °C
Texts
-
Type of connectionWith screw terminal
Dimensions
-
Height90 mm
-
Width17,80 mm
-
Depth62,50 mm
Capacity
-
Number of modules1
Main electrical attributes
-
Minimum interval between 2 switching times1 min
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EGN100AU
Multi-function time switch 1 channel bluetooth
PDF -
Manual
Manual en-GB, fr-FR, pt-PT, es-ES 2024-11-21
PDF582,72 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-29
PDF120,39 kB
Declaration of conformity International 2023-04-19
PDF316,26 kB
More documentation