Multi-function time switch 4 channels bluetooth EGN400AU
EAN-Nr.
3250618502473
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Brightness sensor 1 products available
Complete your system
Technical characteristics
Voltage
-
Nominal voltage230 - 230 V
-
Rated operational voltage Ue230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Power
-
230 V incandescent and halogen lamp2300 W
Lighting
-
Max. load fluorescent lamp in series1000 W
-
Max. load fluorescent lamp parallel compensated400 VA
Functions
-
Power reserve in years10 y
-
With network synchronisationYes
-
With quartz synchronisationYes
-
Number of function channels4
Equipment
-
Accuracy per day0,25 s
-
With impulse programmeYes
-
Number of channels4
Connection
-
Type of contacts1x changeover
-
Cross-section flexible conductor0.2 - 2.5 mm²
-
Cross-section rigid conductor0.2 - 4 mm²
Settings
-
Daily programmeYes
-
Weekly programmeYes
-
Annual programmeYes
Use conditions
-
Operating temperature-5 - +45 °C
Texts
-
Type of connectionWith screw terminal
Dimensions
-
Height90 mm
-
Width72 mm
-
Depth61,60 mm
Capacity
-
Number of modules4
Main electrical attributes
-
Minimum interval between 2 switching times1 min
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EGN400AU
Multi-function time switch 4 channels bluetooth
PDF -
Declaration of conformity
Declaration of conformity International 2023-04-20
PDF316,33 kB
More documentation