The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Residual current circuit breakers (RCCB)
  • CEA540D
  • Modular devices

RCCB 1P+N 40A 100mA A CEA540D

EAN-Nr.
3250611620709
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCCB 1P+N 40A 100mA A

CEA540D

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available
  • Under voltage coil 2 products available
  • Shunt release 2 products available
  • Auxil­i­aries contact block 2 products available

Complete your system

  • Locking inter­locking func­tions
  • Under voltage coil
  • Shunt release
  • Auxil­i­aries contact block
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
  • MZ205

    Under voltage release 48V DC

    0.00 €  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *

Technical characteristics

Archi­tec­ture
  • Type of pole
    1P+N
Elec­tric current
  • Rated current
    40 A
  • Rated residual oper­ating current Idn
    100 mA
  • Breaking and opening capa­city Idm
    1,25 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
    10 kA
  • Rated current -25°C
    40 A
  • Rated current at -20°C
    40 A
  • Rated current -15°C
    40 A
  • Rated current -10°C
    40 A
  • Rated current -5°C
    40 A
  • Rated current at 0°C
    40 A
  • Rated current 5°C
    40 A
  • Rated current 10°C
    40 A
  • Rated current 15°C
    40 A
  • Rated current at 20°C
    40 A
  • Rated current 25°C
    40 A
  • Rated current 30°C
    40 A
  • Rated current 35°C
    40 A
  • Rated current at 40°C
    40 A
  • Rated current at 45°C
    40 A
  • Rated current at 50°C
    40 A
  • Rated current 55°C
    40 A
  • Rated current 60°C
    40 A
  • Rated current 65°C
    40 A
  • Rated current 70°C
    40 A
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    3,60 - 3,60 Nm
  • Nominal tight­ening torque down terminal
    3,60 - 3,60 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Dielec­tric strength value of power frequency
    2 kV
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Rated impulse with­stand voltage Uimp IEC 60947-3
    6000 V
  • Max. oper­ating voltage
    253 V
Frequency
  • Frequency
    50 - 60 Hz
Capa­city
  • Number of modules
    2
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Cross-sec­tion of output with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of output with screws, for flex­ible conductors
    1 - 16 mm²
Power
  • Total power loss under IN
    3,31 W
Use condi­tions
  • Max. Alti­tude
    2000 m
  • Oper­ating temper­ature
    -25 - 70 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
  • Number of mech­an­ical oper­a­tions
    20000
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    85 mm
  • Width
    36 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Hager REACH declaration CEA540D
PDF
Hager RoHS report CEA540D
PDF

Downloads

  • Image CEA540D  | Hager

    Product Image CEA540D

  • Product datasheet

    Image Hager Product data sheet CEA540D  | Hager

    Hager Product data sheet CEA540D

    RCCB 1P+N 40A 100mA A

    PDF
  • Catalogue

    Image RCCB type A leaflet MY  | Hager

    RCCB type A leaflet MY

    Catalogue en-GB 2021-07-22

    PDF
    674,97 kB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-01-15

    PDF
    1,04 MB
More documentation

Discover our other products of this range

    5
  • 1
    CN240B - RCCB 2P 40A 100mA AC S Class
    CN240B
    RCCB 2P 40A 100mA AC S Class
  • 2
    CE425B - RCCB 4P 25A 100mA AC Class
    CE425B
    RCCB 4P 25A 100mA AC Class
  • 3
    CN440B - RCCB 4P 40A 100mA AC S Class
    CN440B
    RCCB 4P 40A 100mA AC S Class
  • 4
    CD425B - RCCB 4P 25A 30mA AC Class
    CD425B
    RCCB 4P 25A 30mA AC Class
  • 5
    CDH440J - RCCB 4P 40A 30mA A High immunity
    CDH440J
    RCCB 4P 40A 30mA A High immunity

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group