5 & 10 sockets outlets
Filter
Category
- Muse
- Inspire
-
Dream
- White
- Switches
- Control unit
- Connection unit
- 5 & 10 sockets outlets
- 13A single socket
- Double-pole switched socket
- 15A and 16A socket outlets
- Fan control
- Dimmer
- Communication and data
- Horizontal frames
- Blank plates
- Electronic Hotel card switch
- Accomodation plate
- Interstellar grey
- Noble bronze
- Knight black
- Elegant gold
- Gallery European wiring accessories
- IP55
- IP66
- Floor mounting sockets
- Junction boxes
- Accessories