Presence detector 360° monobloc KNX with switch ON/OFF , white TCC520E
EAN
3250617579407
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
Functions
-
FunctionLinking several detectors in order to expand the detection area
-
Operating modeoperating modes: automatic, semiautomatic, test
Configuration
-
ChannelsOutput channel for switching, dimming or calling up scenes
Controls and indicators
-
Button / push-buttonwith programming button
Connectivity
-
Number of binary inputs0
-
Outputsswitch output can be integrated for control via bus or direct connection of loads
Voltage
-
Operating voltage over bus21…32 V DC
Electric current
-
Bus current consumption (data transfer)12 mA
Dimensions
-
Dimensions (Ø x H)78 x 70 mm
-
Installation opening Ø60…63 mm
-
Recommended installation height2.5…3.5 m
-
Installation wall thickness10…28 mm
Power
-
Conventional transformers1500 VA
-
Electronic transformers1500 W
Measurement
-
Detection Methodpresence
Detection
-
Detection angle360 °
-
Detection angle360 °
-
Angle of vertical detection55 °
-
Detection field Ø, on floor≈ 7 m
-
Detection field Ø, at desk height≈ 5 m
-
Frontal detecting distance7 m
-
Side detecting distance8 m
Materials
-
Surface appearancematt
Lighting control
-
Brightness measurement range5 / 1000 Lux
-
Fluorescent lamps with electronical ballast (EB)1000 W
Fluorescent bulbs control
-
Energy-saving lamps20 x 20 W
-
Fluorescent lamps parallel compensated1000 W
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps2300 W
Installation, mounting
-
Maximum Mounting Height4 m
-
Installation modewith spring clips for ceiling installation
Connection
-
Connection terminalsaccording to IEC 60669-1
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modessystem
-
Delay time, adjustable1 mn…1 h
-
Settingwith potentiometers for setting the response brightness and delay time without dismantling
Scope of delivery
-
Bus connection includedYes
Equipment
-
Number of channels1
-
Angle of horizontal detection360 °
Use
-
Differentiation characteristic 3 - Saleswith integrated switch actuator
Standards
-
General standardsEN 50428 ; IEC 60669-2-1
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-10…45 °C
-
Storage/transport temperature-20…60 °C
-
Energy-savingenergy saving by presence and brightness-controlled lighting control
Identification
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TCC520E
PDF276 KBInstruction manuals for TCC520E
PDF329 KBInstruction manuals for TCC520E
PDF319 KB -
Technical information
PDF2 MB -
ProductETSBase
Product-Database ETS for TCC520E
Logiciel d'application ETS du TCC520E
VD5145 KBProduct-Database ETS for TCC520E
Logiciel d'application ETS du TCC520E
KNXPROD128 KB -
ProductECDeclaration
EU Declaration of conformity for TCC520E
PDF143 KB -
ProductROHS
Pollutant guidelines for TCC520E
RoHS declaration TCC520E (english)
PDF103 KBPollutant guidelines for TCC520E
REACH declaration TCC520E (english)
PDF33 KB
More documentation