Movement detector 360° flush mounted • EE805A | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy manage­ment
  • Energy and lighting control
  • Motion and pres­ence detectors
  • PIR detectors
  • Basic detectors
  • EE805A
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa

Movement detector 360° flush mounted with normally open contact

EE805A

Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
Image  EE805A of the product Hager Africa | Hager Africa
  • Energy manage­ment

Movement detector 360° flush mounted with normally open contact EE805A

EAN
3250612258758
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Func­tion
    can only be used as indi­vidual unit
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50/60 Hz
Voltage
  • Oper­ating voltage
    230 V~ +10%/-15%
Elec­tric current
  • Switching current (ohmic)
    max. 10 A
Dimen­sions
  • Height of installed product
    15.5 mm
  • Width of installed product
    19 mm
  • Install­a­tion opening Ø
    75 mm
  • Assem­bling height
    61 mm
  • Recom­mended install­a­tion height
    2.5…3.5 m
  • Install­a­tion wall thick­ness
    5…20 mm
Power
  • Halogen switching capa­city 230V
    0 / 1000 W
  • Max. power with fluo uncom­pensated lamps
    1000 VA
  • Power consump­tion (standby)
    0.3 W
  • Incan­des­cent bulb power
    0 / 1000 W
  • Maximum power per output for low-­voltage halogen lamps with conv. trans­former
    500 W
Power supply
  • Supply voltage
    230 V +10% / -15%
Detec­tion
  • Detec­tion angle
    360 °
  • Detec­tion field Ø, on floor
    ≈ 6 m
Mater­ials
  • Colour
    white
Lighting control
  • Response bright­ness, adjustable
    ≈ 5…1000 lx
  • Bright­ness meas­ure­ment range
    5 / 1000 Lux
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    8 x 58 W
Fluor­es­cent bulbs control
  • Energy-saving lamps
    10 x 20 W
  • Fluor­es­cent lamps uncom­pensated
    1000 W
Incan­des­cent bulbs control
  • 12 V halogen lamps
    500 VA
Install­a­tion, mounting
  • Maximum Mounting Height
    4 m
  • Mounting type
    flush-­mounted
  • Install­a­tion mode
    for ceiling mounting ; with spring clips for ceiling install­a­tion
Connec­tion
  • Conductor cross-sec­tion
    1…2.5 mm²
  • Type of contacts
    1NC
  • Type of connec­tion
    with screw terminals
Settings
  • Response value sens­it­ivity adjustable
    No
  • Delay time, adjustable
    5 s…30 mn
  • Setting
    with poten­tiometers for setting the response bright­ness and delay time without dismant­ling
Scope of delivery
  • Component
    with fitting material
Equip­ment
  • Poten­tial-­free
    with poten­tial-­free normally-open contact
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Stor­age/trans­port temper­ature
    -20…60 °C
  • Energy-saving
    energy saving by means of pres­ence and bright­ness-de­pendent ON and OFF switching of light ; low intrinsic energy require­ment
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Motion detector
  • Main design line
    Motion detectors

Downloads

  • Product image

    Image EE805A  | Hager Africa

    Product Image EE805A

  • ProductNotice

    Image Instruction manuals for EE805A  | Hager Africa

    Instruction manuals for EE805A

    Manual for EE804A-EE805A Presence and motion detector (en, 2017-09)

    PDF
    936 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for EE805A  | Hager Africa

    EU Declaration of conformity for EE805A

    Declaration

    PDF
    126 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for EE805A  | Hager Africa

    Product environmental profile for EE805A

    PDF
    439 KB
  • ProductROHS

    Image Pollutant guidelines for EE805A  | Hager Africa

    Pollutant guidelines for EE805A

    REACH declaration EE805A (english)

    PDF
    32 KB
    Image Pollutant guidelines for EE805A  | Hager Africa

    Pollutant guidelines for EE805A

    RoHS declaration EE805A (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    3
  • 1
    EE804A - Movement detector 360° surface mounted with normally open contact
    EE804A
    Movement detector 360° surface mounted with normally open contact
  • 2
    EE815 - Presence detector 360° monobloc, flush mounted, white
    EE815
    Presence detector 360° monobloc, flush mounted, white
  • 3
    EE816 - Presence detector 360° monobloc DALI/DSI, flush mounted
    EE816
    Presence detector 360° monobloc DALI/DSI, flush mounted

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group