IP 30 flush enclosures with transparent door
Category
- consumer units
- gamma surface enclosures
- golf
- gala
- vega
- volta
- vector
- vega D
-
FW
- IP 30 flush enclosures and accessories
- IP 30 flush enclosures with plain door
- IP 30 flush enclosures with transparent door
- Slotted doors left
- Slotted doors right with closure
- Door lock with handle
- Kits for perforated mounting plates
- Earth connection for perforated plate
- Uprights holder
- Adjustable mounting kit depth adapter
- DIN rail
- Association kit for frame
- PE + N connections
- QuickConnect N terminals
- QuickConnect Ph terminals
- QuickConnect Earth terminals
- Bridging combs for quickconnect terminals
- Terminal support
- Crossbar for Quick Connect terminal
- Universal adapter
- Supporting structures
- Trimming frame
- IP 44 metal surface enclosures and accessories
- vector security
- cosmos
- invicta DIN rail boards
- invicta TPN