RCBOs 1 mod, 6kA & 10kA | Hager Africa
  1. ADA156U - RCBO Electronic 1P 10kA C Curve-6A, 30mA Type A(AC & Pulsating DC Sensitive)1M
    ADA156U
    In stock
  2. ADA160U - RCBO Electronic 1P 10kA C Curve-10A, 30mA Type A(AC & Pulsating DC Sensitive)1M
    ADA160U
    In stock
  3. ADA166U - RCBO Electronic 1P 10kA C Curve-16A, 30mA Type A(AC & Pulsating DC Sensitive)1M
    ADA166U
    In stock
  4. ADA170U - RCBO Electronic 1P 10kA C Curve-20A, 30mA Type A(AC & Pulsating DC Sensitive)1M
    ADA170U
    In stock
  5. ADA175U - RCBO Electronic 1M 1P 10kA C-25A 30mA  A Class
    ADA175U
    In stock
  6. ADA182U - RCBO Electronic 1P 10kA C Curve-32A, 30mA Type A(AC & Pulsating DC Sensitive)1M
    ADA182U
    In stock
  7. AD184 - RCBO 1M 1P 10kA C-6A 30mA AC
    AD184
    In stock
  8. AD106Z - RCBO electronic 1P 6kA C-6A 30mA type AC
    AD106Z
    In stock
  9. AD185 - RCBO 1M 1P 10kA C-10A 30mA AC
    AD185
    In stock
  10. AD110Z - RCBO electronic 1P 6kA C-10A 30mA type AC
    AD110Z
    In stock
  11. AD187 - RCBO 1M 1P 10kA C-16A 30mA AC
    AD187
    In stock
  12. AD116Z - RCBO electronic 1P 6kA C-16A 30mA type AC
    AD116Z
    In stock

RCBOs 1 mod, 6kA & 10kA