surface mounted breaking enclosure, 12-54 PLE, with metric wiring entry
Category
- MCBs
- RCCBs
- RCBOs
- Add-on blocks
- Auxiliaries and accessories
- Prong insulated busbars and accessories
- Fork insulated busbars and accessories
- Motor starters
- HRC fuse carriers
- HRC cartridge fuses
- Residential fuse carriers
- BS1361 fuse carriers
- Surge protection devices
-
Photovoltaic system
- tehalit.lifea: DC trunking profiles 40mm to 60mm depth
- orion plus DC reinforced polyester enclosure IP65
- vector DC enclosure IP65
- vector IP65 enclosures
- surface mounted breaking enclosure, 3-9 modules, with metric wiring entry
- surface mounted breaking enclosure, 3-9 modules, without wiring entry
- surface mounted breaking enclosure, 12-48 PLE, with metric wiring entry
- surface mounted breaking enclosure, 12-48 PLE, without wiring entry
- surface mounted breaking enclosure, 12-54 PLE, with metric wiring entry
- surface mounted breaking enclosure, 12-54 PLE, without wiring entry
- Capstops
- Aired cabstops
- Covers for cabstops
- Mounting plate
- Wall fixing brackets
- Carrier with PE-N terminals
- Terminals support, Volta, Vector
- quickconnect PE terminals
- Equipotential brdgings for PE terminals
- Incoming cage terminals
- Keylock
- Connectors for PV modules
- vector breaking enclosures for PV wiring
- DC protection and surge protection
- AC distributors and protection devices