DC switch disconnectors
Category
- MCBs
- RCCBs
- RCBOs
- Add-on blocks
- Auxiliaries and accessories
- Prong insulated busbars and accessories
- Fork insulated busbars and accessories
- Motor starters
- HRC fuse carriers
- HRC cartridge fuses
- Residential fuse carriers
- BS1361 fuse carriers
- Surge protection devices
-
Photovoltaic system
- tehalit.lifea: DC trunking profiles 40mm to 60mm depth
- orion plus DC reinforced polyester enclosure IP65
- vector DC enclosure IP65
- DC protection and surge protection
- L38 photovoltaic fuse carriers 1000V DC
- DC switch disconnectors
- Double pole polarized SPD
- Cartridge for SPV325
- Transformerless High efficiency Photovoltaic inverter
- AC distributors and protection devices