Black handle FCS-LBS 800-1600A
Category
- h3 ACBs
- HW ACBs
- h3 MCCBs
- h3+ MCCBs
- Earth leakage relays and torroids
- Load break switches
-
Changeover switches
- Accessories for changeover switches
- Manual changeover switch visual breaking 3P
- Manual changeover switch visible breaking 4P
- Shaft extensions for HIM 20 to 80A
- Shaft extensions for HI 100 to 125A
- Terminal shrouds
- Auxiliary contacts
- Insulated busbar
- Black handle FCS-LBS 800-1600A
- Controller for motorized changeover switches
- Shaft extensions
- Motorized changeover switches only motorized
- Motorized changeover switches with controller integrated
- Terminal cover
- Busbars
- Automatic transfer relays
- Remotes
- External handles for HIM 20 to 80A
- Motorized and modular changeover switches 20 to 160A
- Manual and non modular changeover switches 125 to 1600A
- Motorized and non modular changeover switches 125 to 1600A
- Fuse Combination Switches