aptis+ MCB
Step Up to a Smarter Standard of Protection

Built for modern buildings, aptis+ MCB deliver safe and reliable protection with German engineering and strong on-ground availability for every project.

aptis mcb picture

aptis+ MCB highlights:

  1. Clear ON-OFF switch position indication for better site safety control.
  2. Fully covered conductive parts ensuring enhanced shock protection.
  3. Bi-connect terminals for quick and flexible connections.
  4. Metal DIN clip for easy installation and quick maintenance.
  5. Integrated switching & isolation for reliable system performance


Expert tips

Advantages for you:

egonomical design

User-Centric Design

Ergonomically designed toggle for comfort switching.

 

Laser marking to ensure permanent information.

metal din clip

Robust DIN Rail Mounting

Metal DIN clip with ‘parking position’ ensures easy mounting on DIN rails, enhances robustness, and maintains secure positioning of devices.
insulated safety shutter

Enhanced Terminal Safety

Insulated safety shutter for finger touch proof terminal
energy limiting class 3

Superior Energy Limitation

Energy Limiting Class 3 to ensure low let through energy to limit thermal & mechanical stress on cables


Product Specification:

 

  1. Rated Short Circuit Capacity (Icn):
    10kA – Ensures strong fault protection for residential building safety
  2. Temperature Performance:
    -25°C to + 60°C – Suitable for diverse Indian site and weather conditions
  3. No. of Poles:
    1P, 2P, 3P & 4P – Flexible selection for different building applications
  4. Connection Provision:
    Busbar & cable compatible – Simplifies panel design and installation
  5. Endurance:
    20,000 cycles – Long-lasting durability, reducing maintenance for builders
  6. Safety Parameters:
    500V insulation, 4kV impulse, IP20 – Enhanced protection for safe and secure operations
aptis mcb pic1