Switching and signalling devices

A large selection for a wide range of applications: change-over and group switches, push button switches and push buttons, installation relays, installation contactors and transformers; using products from the range of switchgear coupled with the LED indicator lights, a variety of control and signalling functions can be implemented in the distribution board. The LED lights boast a long service life and are available in 230 V and 12 to 48V versions. Audible signalling devices such as bells and buzzers offer even more possibilities.

Install­a­tion relays, contact­ors, load shed­ding and accessories

Con­trol and report­ing: relays, contactors and signalling devices from Hager cover all the require­ments of these basic func­tions of install­a­tion tech­no­logy in commer­cial and func­tional build­ing­s.