Moulded case circuit breakers

Complete peace of mind with accurate protection
against electrical faults. With compact frame sizes,
available from 40 to XXX A in 3 and 4 poles, h2 range offers high protection performance with
breaking capacity up to 50 kA.
Available with either a built-in thermal-magnetic trip unit
or electronic trip unit, offers flexible protection settings
to ease discrimination in all electrical distribution
installations.

Download the H2 brochures