h2 MCCB
Guaranteed Protection
The new range of moulded case circuit breakers provides complete solutions suitable for electrical installations in Residential, Commercial & Industrial Office buildings. It offers Protection, Measurement, Communication and Control and perfectly blends with the building management ecosystem.
Complete peace of mind with accurate protection
Complete peace of mind with accurate protection against electrical faults. With compact frame sizes, available from 40 to 630A in 3 and 4 poles, h2 range offers high protection performance with breaking capacity up to 36 kA.
Protection, Measurement and Control
From the traditional version to the intelligent connected model: discover the multi-faceted range of h2 circuit breakers.
Featuring a compact case, available from 40 to 630 A with 3 or 4 poles, the h2 provides superior protection and a breaking capacity of up to 36 kA. Equipped with a thermal magnetic unit, the moulded case circuit breaker range offers another benefit: flexible protection settings for all power distribution installations.
Available with either a built-in thermal-magnetic trip unit or electronic trip unit, offers flexible protection settings to ease discrimination in all electrical distribution installations.
Advantages for you :
-
Reliable energy supply
for any building
-
Cost savings
and high availability due to short downtimes during maintenance work
-
Safety
protects against electrical faults
-
Optimization
of operating costs
-
Maintenance
and fast service
-
Maintenance
and fast service




