aptis+ Enclosure
Spacious and Smart
Introducing aptis+ Enclosures – a smarter, more spacious, and beautifully redesigned solution for modern electrical distribution. Combining innovative features with contemporary design, aptis+ makes installation easier while delivering the reliability and safety expected from Hager
aptis+ Enclosure : A hub of innovation...
- Quick, easy installation
- Unrivalled accessibility
- Easy wiring: tidier and safer
- More features to make your day to day work easier
- Reliable and safe: compliant standard IS/ IEC61439
- RAL9016, powder coated door, opening angle 180˚ Impact resistance - IK09
Features & benefits:
Reversible door with earthing and removable front plate
- IP2X Neutral terminal, Blanking plates and circuit identification labels
- Cement spill protection, 180º door opening
Combihead screws for easy removal
- Anti wall insertion marking,
100A tin plated insulated copper bus-bar