The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • DIN rail-­mounted devices
    • Protec­tion and Accessories
    • Surge Protec­tion Device (SPD)
    • SPL420
    EAN-Nr.
    3250615515766
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    SPD 4P T2 TNS/TT Uc 350V In 10kA Imax 20kA SPL420

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SPD 4P T2 TNS/TT Uc 350V In 10kA Imax 20kA

    SPL420

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for surge protec­tion power supply systems 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for surge protec­tion power supply systems
    • SPL020

      Cartridge L-N Uc 350V In 10kA Imax 20kA

      €0.00  / *
    • SPL040N

      Cartridge N-PE In 20kA Imax 40kA

      €0.00  / *

    Technical characteristics

    Capa­city
    • Number of modules
      4
    Voltage
    • Type voltage supply
      AC
    Elec­tric current
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      40 A
    • Max. discharge current (Imax)
      20 kA
    • Nominal discharge current In
      10 kA
    • Follow current inter­rupting rating
      0,10 kA
    • Short-­cir­cuit current rating (Isccr)
      25 kA
    • Residual current Ipe
      ≤ 0.5 mA
    Dimen­sions
    • Height
      90 mm
    • Width
      72 mm
    • Depth
      66,60 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Protec­tion class
      Isol­a­tion class II
    • Mode of protec­tion
      L-N, N-PE
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 85 °C
    • Air humidity protec­tion
      5 - 95%
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Max. alti­tude
      4000 m
    Mater­ials
    • Product colour
      Light grey
    • RAL code
      7035
    • Material
      Ther­mo­plastic
    Network config­ur­a­tion
    • Network type
      TN-S, TT
    • Network TN
      No
    • Network TN-C
      No
    • Network DC
      No
    • Network IT
      No
    • Network TT
      Yes
    • Network TN-C-S
      No
    • Network TN-S
      Yes
    Equip­ment
    • With remote signalling contact
      No
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1,5 - 25 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1,5 - 35 mm²
    • Cross-sec­tion for rigid conductor, for protective conductor
      1,5 - 35 mm²
    • Cross-sec­tion for flex­ible conductor, for protective conductor
      1,5 - 25 mm²
    • Cross-sec­tion flex­ible conductor
      1.5 - 25 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 35 mm²
    • Connect­or/plug type
      Screw terminal
    • Number of connec­tions
      1
    Stand­ards
    • Surge protec­tion device type
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,50 - 2,50 Nm
    • Suit­able for indoor usage
      Yes
    Archi­tec­ture
    • Type of pole
      4P
    • Neutral posi­tion
      Left
    Config­ur­a­tion
    • With integ­rated protec­tion fuse
      No
    Connectivity
    • Mounting type
      DIN rail adapter
    • Type of connec­tion
      Screw connec­tion
    Controls and indic­ators
    • With indic­ator lamp
      Yes
    Func­tions
    • Discon­nector indic­a­tion
      Optical
    • Suit­able for addi­tional system config­ur­a­tion
      No
    Fuse
    • Fuse char­ac­ter­istics
      gG
    Internal use only
    • Number of half modules of 17,5 mm
      8
    Specific iden­ti­ficaton attrib­utes for Protec­tion
    • Filter Type product
      SPD

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP for 4P T2 TNS/TT Uc 350V In 10kA Imax 20kA
    PDF
    354,64 kB
    REACH declaration SPL420
    PDF
    Hager RoHS report SPL420
    PDF

    Downloads

    • Image SPL420  | Hager

      Product Image SPL420

    • Installation manual

      Image Installation manual zh-CN, en-GB 2020-01-01  | Hager

      Installation manual zh-CN, en-GB 2020-01-01

      PDF
      14,68 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPL212R - SPD 2P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
      SPL212R
      SPD 2P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
    • 2
      SPL412R - SPD 4P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
      SPL412R
      SPD 4P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
    • 3
      SPL220 - SPD 2P T2 TNS/TT Uc 350V In 10kA Imax 20kA
      SPL220
      SPD 2P T2 TNS/TT Uc 350V In 10kA Imax 20kA
    • 4
      SPL240 - SPD 2P T2 TNS/TT Uc 350V In 20kA Imax 40kA
      SPL240
      SPD 2P T2 TNS/TT Uc 350V In 20kA Imax 40kA
    • 5
      SPL265R - SPD 2P T2 TNS/TT Uc 350V In 35kA Imax 65kA remote contact
      SPL265R
      SPD 2P T2 TNS/TT Uc 350V In 35kA Imax 65kA remote contact

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited