The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • DIN rail-­mounted devices
    • Protec­tion and Accessories
    • Surge Protec­tion Device (SPD)
    • SPL212R
    EAN-Nr.
    3250615515681
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    SPD 2P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact SPL212R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SPD 2P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact

    SPL212R

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      160 A
    • Light­ning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE
      12.5 kA, 50 kA
    Network config­ur­a­tion
    • Network type
      TN-S, TT
    Connectivity
    • Type of connec­tion
      Screw terminal
    Equip­ment
    • With remote signalling contact
      Yes
    Capa­city
    • Number of modules
      2
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Voltage level Up L-N/PEN IEC 61643-11
      1,5 kV
    Archi­tec­ture
    • Type of pole
      2P
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 85 °C
    Dimen­sions
    • Height
      67,6 mm
    • Width
      36 mm
    • Depth
      90 mm
    Controls and indic­ators
    • With indic­ator lamp
      Yes
    Stand­ards
    • Surge protec­tion device type
      T1
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,50 - 2,50 Nm
    • Mounting on
      DIN rail
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      25 - 25 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      35 - 35 mm²
    • Cross-sec­tion signal contact
      0,1 - 1,5 mm²
    Frequency
    • Frequency
      50 - 60 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Config­ur­a­tion
    • With integ­rated protec­tion fuse
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP for SPD 2P T1+T2 TNS/TT Uc 350V limp 12.5kA remote contact
    PDF
    338,81 kB
    REACH declaration SPL212R
    PDF
    Hager RoHS report SPL212R
    PDF

    Downloads

    • Image SPL212R  | Hager

      Product Image SPL212R

    • Installation manual

      Image Installation manual zh-CN, en-GB 2020-01-01  | Hager

      Installation manual zh-CN, en-GB 2020-01-01

      PDF
      1,42 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPL412R - SPD 4P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
      SPL412R
      SPD 4P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
    • 2
      SPL220 - SPD 2P T2 TNS/TT Uc 350V In 10kA Imax 20kA
      SPL220
      SPD 2P T2 TNS/TT Uc 350V In 10kA Imax 20kA
    • 3
      SPL240 - SPD 2P T2 TNS/TT Uc 350V In 20kA Imax 40kA
      SPL240
      SPD 2P T2 TNS/TT Uc 350V In 20kA Imax 40kA
    • 4
      SPL265R - SPD 2P T2 TNS/TT Uc 350V In 35kA Imax 65kA remote contact
      SPL265R
      SPD 2P T2 TNS/TT Uc 350V In 35kA Imax 65kA remote contact
    • 5
      SPL420 - SPD 4P T2 TNS/TT Uc 350V In 10kA Imax 20kA
      SPL420
      SPD 4P T2 TNS/TT Uc 350V In 10kA Imax 20kA

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited