The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • DIN rail-­mounted devices
    • Protec­tion and Accessories
    • Surge Protec­tion Device (SPD)
    • SPL040
    EAN-Nr.
    3250615515643
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    Cartridge L-N Uc 350V In 20kA Imax 40kA SPL040

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cartridge L-N Uc 350V In 20kA Imax 40kA

    SPL040

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Voltage
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Nominal voltage
      240 - 415 V AC ± 10%
    Equip­ment
    • With remote signalling contact
      No
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 85 °C
    • Max. alti­tude
      4000 m
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    • Air humidity protec­tion
      5 - 95%
    Stand­ards
    • Surge protec­tion device type
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      53,5 mm
    • Width
      18 mm
    • Depth
      45,5 mm
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 25 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 35 mm²
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    • Mounting type
      On base element
    Elec­tric current
    • Short-­cir­cuit current rating (Isccr)
      25 kA
    • Max. discharge current (Imax)
      40 kA
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      80 A
    • Nominal discharge current In
      20 kA
    Func­tions
    • Discon­nector indic­a­tion
      Optical
    Install­a­tion, mounting
    • Suit­able for indoor usage
      Yes
    Safety
    • Mode of protec­tion
      L-N
    • Ingress Protec­tion (IP) class
      IP20
    Mater­ials
    • Material
      Ther­mo­plastic
    • Colour
      Light grey
    • RAL code
      7035
    Network config­ur­a­tion
    • Network type
      TN-S, TT
    Use
    • Is access­ible
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SPL040
    PDF
    Hager RoHS report SPL040
    PDF

    Downloads

    • Image SPL040  | Hager

      Product Image SPL040

    • Installation manual

      Image Installation manual zh-CN, en-GB 2020-01-01  | Hager

      Installation manual zh-CN, en-GB 2020-01-01

      PDF
      14,68 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      SPL212R - SPD 2P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
      SPL212R
      SPD 2P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
    • 2
      SPL412R - SPD 4P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
      SPL412R
      SPD 4P T1+T2 TNS/TT Uc 350V Iimp 12.5kA remote contact
    • 3
      SPL220 - SPD 2P T2 TNS/TT Uc 350V In 10kA Imax 20kA
      SPL220
      SPD 2P T2 TNS/TT Uc 350V In 10kA Imax 20kA
    • 4
      SPL240 - SPD 2P T2 TNS/TT Uc 350V In 20kA Imax 40kA
      SPL240
      SPD 2P T2 TNS/TT Uc 350V In 20kA Imax 40kA
    • 5
      SPL265R - SPD 2P T2 TNS/TT Uc 350V In 35kA Imax 65kA remote contact
      SPL265R
      SPD 2P T2 TNS/TT Uc 350V In 35kA Imax 65kA remote contact

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited