The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • DIN rail-­mounted devices
    • Switching and signalling devices
    • <br/>Change-over switches
    • SFT240N
    EAN-Nr.
    3250615511560
    Packaging
    1 piece

    • Change-over switches

    2-pole, 40A Centre Off Modular Changeover Switch with Top Common Point SFT240N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2-pole, 40A Centre Off Modular Changeover Switch with Top Common Point

    SFT240N

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      2
    • Control/­op­er­a­tion element
      Change over switch
    • Type of pole
      2P
    Elec­tric current
    • Rated current IN
      40 A
    • Accept­able current rating AC21 category A
      40 A
    • Accept­able current rating AC21 category B
      40 A
    • Accept­able current rating AC22 category A
      40 A
    • Accept­able current rating AC22 category B
      40 A
    • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
      0,48 kA
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      0,48 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      0,60 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1,80 - 1,80 Nm
    • Suit­able for outdoor usage
      No
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Capa­city
    • Number of modules
      2
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm
    Equip­ment
    • Number of NO contacts
      0
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 10 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 16 mm²
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      200000
    • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
      25000
    • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
      25000
    Power
    • Power dissip­a­tion at IN
      4,20 W
    • Power loss per pole at In
      2,10 W
    Connectivity
    • Down connec­tion align­ment for modular devices
      Shifted terminal
    • Top connec­tion align­ment for modular devices
      Shifted terminal
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-pole, 63A Modular Switch (English)
    PDF
    2,89 MB
    REACH declaration SFT240N
    PDF
    RoHS report SFT240N
    PDF

    Downloads

    • Image SFT240N  | Hager

      Product Image SFT240N

    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      322,30 kB
    More documentation

    Discover our other products of this range

      4
    • 1
      SF463 - 4 pole Changeoverswitch 63A I-0-II
      SF463
      4 pole Changeoverswitch 63A I-0-II
    • 2
      SF263 - 2 pole Changeoverswitch 63A I-0-II
      SF263
      2 pole Changeoverswitch 63A I-0-II
    • 3
      SFT225N - 2-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
      SFT225N
      2-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
    • 4
      SFT440N - 4-pole, 40A Centre Off Modular Changeover Switch with Top Common Point
      SFT440N
      4-pole, 40A Centre Off Modular Changeover Switch with Top Common Point

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited