The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Switches and protective devices
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HIB463I
    EAN-Nr.
    3250613128326
    Packaging
    1 piece
    • Auto­matic transfer switches up to 1600 A

    Motorized transfer switch 4P 630A with bridging bars HIB463I

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motorized transfer switch 4P 630A with bridging bars

    HIB463I

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Optional accessories

    • Terminal cover 2 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Terminal cover
    • HZC206I

      TERMINAL SHROUDS 4P LBS 400-630A

      €0.00  / *
    • HZI203I

      TERMINAL COVER 630A 4P

      €0.00  / *

    Referenced by

    • HZI815I

      ATS contoller for Remotely operated Transfer Switching Equipment (HIB) only

      €0.00  / *

    Technical characteristics

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 690 V
    Elec­tric current
    • Rated current IN
      630 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      70 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      414000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for distri­bu­tion board
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HIB463I
    PDF
    RoHS report HIB463I
    PDF

    Downloads

    • Enduserquickguide

      Image Enduserquickguide International 2016-05-24  | Hager

      Enduserquickguide International 2016-05-24

      PDF
      1,74 MB
      Image Enduserquickguide zh-CN, en-GB, fr-FR 2016-12-05  | Hager

      Enduserquickguide zh-CN, en-GB, fr-FR 2016-12-05

      PDF
      5,28 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HIB412I - Motorized transfer switch 4P 125A with bridging bars
      HIB412I
      Motorized transfer switch 4P 125A with bridging bars
    • 2
      HIB416I - Motorized transfer switch 4P 160A with bridging bars
      HIB416I
      Motorized transfer switch 4P 160A with bridging bars
    • 3
      HIB425I - Motorized transfer switch 4P 250A with bridging bars
      HIB425I
      Motorized transfer switch 4P 250A with bridging bars
    • 4
      HIB440I - Motorized transfer switch 4P 400A with bridging bars
      HIB440I
      Motorized transfer switch 4P 400A with bridging bars
    • 5
      HIB480I - Motorized transfer switch 4P 800A with bridging bars
      HIB480I
      Motorized transfer switch 4P 800A with bridging bars

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited