The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Switches and protective devices
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HZI815I
    EAN-Nr.
    3250613362478
    Packaging
    1 piece
    • Auto­matic transfer switches up to 1600 A

    ATS contoller for Remotely operated Transfer Switching Equipment (HIB) only HZI815I

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    ATS contoller for Remotely operated Transfer Switching Equipment (HIB) only

    HZI815I

    • Accessories
    • Technical characteristics
    • Documentations
    • More products

    Complete your system

    Optional accessories

    • Auto­matic transfer switch 6 products available

    Complete your system

    • Auto­matic transfer switch
    • HIB412I

      Motorized transfer switch 4P 125A with bridging bars

      €0.00  / *
    • HIB416I

      Motorized transfer switch 4P 160A with bridging bars

      €0.00  / *
    • HIB425I

      Motorized transfer switch 4P 250A with bridging bars

      €0.00  / *
    • HIB440I

      Motorized transfer switch 4P 400A with bridging bars

      €0.00  / *
    • HIB463I

      Motorized transfer switch 4P 630A with bridging bars

      €0.00  / *
    • HIB480I

      Motorized transfer switch 4P 800A with bridging bars

      €0.00  / *

    Technical characteristics

    Voltage
    • Rated oper­a­tional voltage Ue
      240 - 415 V
    Connec­tion
    • Cross-sec­tion output with rigid conductor
      1,5 - 2,5 mm²
    • Cross-sec­tion output with flex­ible conductor
      1,5 - 2,5 mm²
    • Connec­tion type bus input
      Screw terminal
    • Connec­tion type input
      Screw terminal
    • Output connec­tion type
      Screw terminal
    Equip­ment
    • Number of outputs
      4
    • Number of inputs
      5
    • Type of display
      LCD
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -30 - 70 °C
    Power
    • Power absorbed
      10 W
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    • Nominal tight­ening torque of the control and auxil­iary contact circuit
      0,58 - 0,58 Nm

    Downloads

    • Image HZI815I  | Hager

      Product Image HZI815I

    • Operating manual

      Image Operating manual International 2021-09-24  | Hager

      Operating manual International 2021-09-24

      PDF
      5,55 MB
    • Installation manual

      Image ID1_HZI815-HZI825_6LE007316Ab_EN_web.pdf  | Hager

      ID1_HZI815-HZI825_6LE007316Ab_EN_web.pdf

      Installation manual International 2021-02-03

      PDF
      1,84 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      HIB412I - Motorized transfer switch 4P 125A with bridging bars
      HIB412I
      Motorized transfer switch 4P 125A with bridging bars
    • 2
      HIB416I - Motorized transfer switch 4P 160A with bridging bars
      HIB416I
      Motorized transfer switch 4P 160A with bridging bars
    • 3
      HIB425I - Motorized transfer switch 4P 250A with bridging bars
      HIB425I
      Motorized transfer switch 4P 250A with bridging bars
    • 4
      HIB440I - Motorized transfer switch 4P 400A with bridging bars
      HIB440I
      Motorized transfer switch 4P 400A with bridging bars
    • 5
      HIB463I - Motorized transfer switch 4P 630A with bridging bars
      HIB463I
      Motorized transfer switch 4P 630A with bridging bars

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited