The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Switches and protective devices
    • Load breakers and switches
    • Accessories for Change-over switches
    • HZI203I
    EAN-Nr.
    3250613363529
    Packaging
    1 piece
    • Accessories for Change-over switches

    TERMINAL COVER 630A 4P HZI203I

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    TERMINAL COVER 630A 4P

    HZI203I

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      4P

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZI203I
    PDF
    RoHS report HZI203I
    PDF

    Downloads

    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HZ160I - Auxiliary contact 1NO+1NC for 125 to 1600A
      HZ160I
      Auxiliary contact 1NO+1NC for 125 to 1600A
    • 2
      HZC101I - SHAFT EXTENSION 200 MM FCS-LBS 63-630A
      HZC101I
      SHAFT EXTENSION 200 MM FCS-LBS 63-630A
    • 3
      HZC102I - SHAFT EXTENSION 320 MM FCS-LBS 63-630A
      HZC102I
      SHAFT EXTENSION 320 MM FCS-LBS 63-630A
    • 4
      HZC105I - SHAFT EXTENSION 200 MM FCS-LBS 800-1600A
      HZC105I
      SHAFT EXTENSION 200 MM FCS-LBS 800-1600A
    • 5
      HZC106I - SHAFT EXTENSION 320 MM FCS-LBS 800-1600A
      HZC106I
      SHAFT EXTENSION 320 MM FCS-LBS 800-1600A

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited