The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Berker B.7
    • Frames - Berker B.7
    • 10146909
    EAN-Nr.
    4011334253273
    Packaging
    1 piece
    • Frames - Berker B.7

    Glass frame 4gang, B.7 polar white 10146909

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Glass frame 4gang, B.7 polar white

    10146909

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Optional accessories

  • See more (20)
    • USB power supply 1 products available
    • Vene­tian blind switch/-push button 1 products available
    • Push-switch button 1 products available
    • Rocker 9 products available
    • Centre piece for dimmer 3 products available
    • Centre piece for room ther­mo­stat 3 products available

    Complete your system

    • USB power supply
    • Vene­tian blind switch/-push button
    • Push-switch button
    • Rocker
    • Centre piece for dimmer
    • Centre piece for room ther­mo­stat
    • Data commu­nic­a­tion connec­tion box copper (twisted pair)
    • Central piece for commu­nic­a­tion tech­no­logy
    • 260205

      230 V USB charging socket outlet, 2gang, 3.0A, angular supporting ring, anthr.

      €0.00  / *
    • 303520

      Blind switch 1pole, blind control

      €0.00  / *
    • 16409906

      Relay switch with centre plate for hotel card S.1/B.3/B.7 anthracite, matt

      €0.00  / *
    • 16211909

      Rocker with 5 lenses attached, S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16221606

      Rocker with imprint "0", B.3/B.7, anthracite matt

      €0.00  / *
    • 16221909

      Rocker with imprint "0", S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16241606

      Rocker with red lens and imprint "0", B.3/B.7, anthracite matt

      €0.00  / *
    • 16241909

      Rocker with red lens and imprint "0", S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16251606

      Rockers with imprinted symbol arrow, B.3/B.7, anthracite matt

      €0.00  / *
    • 16271909

      Rockers with red lens, S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 16651606

      Rocker 3gang, B.3/B.7, anthracite matt

      €0.00  / *
    • 16651909

      Rockers for rocker switch, 3gang, on/off, S.1/B.3/B.7, polar white matt

      €0.00  / *
    • 11371404

      €0.00  / *
    • 11371606

      €0.00  / *
    • 11371909

      €0.00  / *
    • 80960180

      cover for KNX temperature / room controller polar white matt

      €0.00  / *
    • 80960183

      cover for KNX temperature / room controller alu

      €0.00  / *
    • 80960185

      cover for KNX temperature / room controller anthracite

      €0.00  / *
    • 4539

      FCC socket outlet 8/8-pole, Module inserts, white

      €0.00  / *
    • 12031606

      Centre plate for aerial socket 2- and 3-hole, B.3/B.7, anthracite matt

      €0.00  / *

    Technical characteristics

    Capa­city
    • Number of gangs
      4
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Glass
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      95 mm
    • Width
      303 mm
    • Depth
      9,60 mm
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration 10146909
    PDF
    RoHS report 10146909
    PDF

    Downloads

    • Image 10146909  | Hager

      Product Image 10146909

    • Declaration of conformity

      Image Declaration of conformity International 2021-07-28  | Hager

      Declaration of conformity International 2021-07-28

      Declaration of conformity International 2021-09-28

      PDF
      295,11 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      13096626 - Frame l. cut-out, B.7, ant. matt, lacq.
      13096626
      Frame l. cut-out, B.7, ant. matt, lacq.
    • 2
      10126909 - Glass frame 2gang, B.7, glass polar white/polar white matt
      10126909
      Glass frame 2gang, B.7, glass polar white/polar white matt
    • 3
      10133606 - Frame 3gang vertical, B.7, stainless steel/anthracite matt, metal brushed
      10133606
      Frame 3gang vertical, B.7, stainless steel/anthracite matt, metal brushed
    • 4
      10136616 - Glass frame 3gang, B.7, glass black/anthracite matt
      10136616
      Glass frame 3gang, B.7, glass black/anthracite matt
    • 5
      10136626 - Frame 3gang B.7 anthracite, matt
      10136626
      Frame 3gang B.7 anthracite, matt

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited