Complete your system
Optional accessories
-
USB power supply 2 products available -
Venetian blind switch/-push button 1 products available -
Push-switch button 1 products available -
Rocker 24 products available
Compatible products
-
Referenced by 2 products available
Complete your system
Referenced by
Technical characteristics
Capacity
-
Number of gangs3
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height95 mm
-
Width232 mm
-
Depth9,60 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation