The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Wiring accessories
    • Sollysta Metalclad
    • Socket outlets
    • WPSS82BKO-USBCC
    catalog.pageproduct.product.info.ean
    3250617263801
    catalog.pageproduct.product.info.packqty
    5 catalog.pageproduct.product_base_unit_pieces.span
    • Socket outlets

    13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts WPSS82BKO-USBCC

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts

    WPSS82BKO-USBCC

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Connectivity
    • Connect­or/plug type USB
      USB-C
    Voltage
    • Output voltage
      0-0 V
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      31.5 mm
    Connec­tion
    • Connect­or/plug type
      British Standard, USB-C
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Satin finish
    • Material
      Steel
    • Treat­ment
      Powder coated
    Power
    • Output power
      65 W
    • Power consump­tion standby
      0.1 W
    Elec­tric current
    • Rated current IN
      13 A
    • Output current
      3,000 mA

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP document en-GB 2024-08-29
    PDF
    270,61 kB
    REACH declaration WPSS82BKO-USBCC
    PDF
    Hager RoHS report WPSS82BKO-USBCC
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div WPSS82BKO-USBCC

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet WPSS82BKO-USBCC

      13A 2 Gang Double Pole Switched Socket USB C+C PD Metalclad Box with Knockouts

      PDF
    • ProductMaintenanceManual

      catalog.pagelevel.alt_image.img

      Manual en-GB 2024-01-15

      PDF
      478,26 kB
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      CE DofC

      CE DofC 24.3674.03.24

      PDF
      983,11 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      337,54 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,93 kB
      catalog.pagelevel.alt_image.img

      UKCA DofC 24.3675.03.24

      UKCA DofC

      PDF
      574,25 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      WPSS81 - 1 Gang Double Pole Switched Socket
      WPSS81
      1 Gang Double Pole Switched Socket
    • 2
      WPSS82 - 2 Gang Double Pole Switched Socket
      WPSS82
      2 Gang Double Pole Switched Socket
    • 3
      WPSS82BKO-USBAC - DP Switched Socket 13A 2G USB A+C ports Metalclad Grey c/w Box with KO
      WPSS82BKO-USBAC
      DP Switched Socket 13A 2G USB A+C ports Metalclad Grey c/w Box with KO
    • 4
      WPSS82B - 2 Gang Double Pole Switched Socket & Back Box without Knockouts
      WPSS82B
      2 Gang Double Pole Switched Socket & Back Box without Knockouts
    • 5
      WPSS81N - 1 Gang Double Pole Switched Socket with LED Indicator
      WPSS81N
      1 Gang Double Pole Switched Socket with LED Indicator

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland