The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Wiring accessories
    • Sollysta White Moulded
    • Part M (Grey)
    • WMPS22WG
    catalog.pageproduct.product.info.ean
    5015652277408
    catalog.pageproduct.product.info.packqty
    10 catalog.pageproduct.product_base_unit_pieces.span
    • Part M (Grey)

    10AX 2 Gang 2 Way Wall Switch Wide Rocker Grey WMPS22WG

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    10AX 2 Gang 2 Way Wall Switch Wide Rocker Grey

    WMPS22WG

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Elec­tric current
    • Switching current
      10 A
    • Rated current IN
      10 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      2
    Dimen­sions
    • Built-in depth
      12 mm
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting
    • Lighting
      Without lighting (cannot be illuminated)
    • Push button
      No
    • Imprint
      With clear terminal mark­ings
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double rocker

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WMPS22WG
    PDF
    RoHS report WMPS22WG
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div WMPS22WG

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet WMPS22WG

      10AX 2 Gang 2 Way Wall Switch Wide Rocker Grey

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      216,39 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      385,57 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      394,44 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      305,89 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2024-01-05

      PDF
      642,02 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2024-01-05

      PDF
      583,02 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      398,64 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,69 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      389,69 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      WMGP6G - 6 Gang Grid Plate Grey
      WMGP6G
      6 Gang Grid Plate Grey
    • 2
      WMP2EUG - Euro Style Accomodation Plate 2 Module Grey
      WMP2EUG
      Euro Style Accomodation Plate 2 Module Grey
    • 3
      WMGP4G - 4 Gang Grid Plate Grey
      WMGP4G
      4 Gang Grid Plate Grey
    • 4
      WMPS12WG - 10AX 1 Gang 2 Way Switch Wide Rocker Grey
      WMPS12WG
      10AX 1 Gang 2 Way Switch Wide Rocker Grey
    • 5
      WMSS82G-USBCC - 13A 2 Gang Double Pole Switched Socket USB C+C PD Grey
      WMSS82G-USBCC
      13A 2 Gang Double Pole Switched Socket USB C+C PD Grey

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland