The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Pattress boxes, accessories
    • WMP50FO
    EAN
    5015652260165
    Packaging
    10 Pieces
    • Pattress boxes, accessories

    Cooker Cable Outlet with Terminals 45A WMP50FO

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cooker Cable Outlet with Terminals 45A

    WMP50FO

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    Dimen­sions
    • Depth
      42 mm
    • Height
      86 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB
    REACH declaration WMP50FO
    PDF
    RoHS report WMP50FO
    PDF

    Downloads

    • Product image

      Image WMP50FO  | Hager

      Product Image WMP50FO

    • Product datasheet

      Image Hager Product data sheet WMP50FO  | Hager

      Hager Product data sheet WMP50FO

      Cooker Cable Outlet with Terminals 45A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      281,25 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      286,71 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      175,94 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      181,76 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      331,85 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      322,84 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      273,73 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMP1 - Single Blank Plate
      WMP1
      Single Blank Plate
    • 2
      WMPB2/46CC - Twin 46mm Deep Box with Cable Clamps
      WMPB2/46CC
      Twin 46mm Deep Box with Cable Clamps
    • 3
      WMPB2/46 - Twin 46mm Deep Moulded Shaver Box
      WMPB2/46
      Twin 46mm Deep Moulded Shaver Box
    • 4
      WMPB1/BFO - Single 14mm Deep Spacer for Base Flex Outlet
      WMPB1/BFO
      Single 14mm Deep Spacer for Base Flex Outlet
    • 5
      WMPB1/20 - Single 20mm Deep Moulded Box
      WMPB1/20
      Single 20mm Deep Moulded Box

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland