The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Pattress boxes, accessories
    • WMPB1/BFO
    EAN
    5015654740047
    Packaging
    10 Pieces
    • Pattress boxes, accessories

    Single 14mm Deep Spacer for Base Flex Outlet WMPB1/BFO

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Single 14mm Deep Spacer for Base Flex Outlet

    WMPB1/BFO

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Urea form­al­de­hyde
    • Surface finish
      Glossy
    • Treat­ment
      Untreated
    • Colour
      Brass
    Accessories
    • With screwing accessories
      Yes
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Texts
    • Cable duct
      Not suit­able
    • Box
      Without wall box

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WMPB1/BFO
    PDF
    Hager RoHS report WMPB1/BFO
    PDF

    Downloads

    • Product image

      Image WMPB1/BFO  | Hager

      Product Image WMPB1/BFO

    • Product datasheet

      Image Hager Product data sheet WMPB1/BFO  | Hager

      Hager Product data sheet WMPB1/BFO

      Single 14mm Deep Spacer for Base Flex Outlet

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      345,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-22

      PDF
      299,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      240,50 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-04

      PDF
      194,29 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      334,03 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      326,01 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMUSBS - 2 Gang 10mm Spacer
      WMUSBS
      2 Gang 10mm Spacer
    • 2
      WMPB1/20 - Single 20mm Deep Moulded Box
      WMPB1/20
      Single 20mm Deep Moulded Box
    • 3
      WMPB2/46 - Twin 46mm Deep Moulded Shaver Box
      WMPB2/46
      Twin 46mm Deep Moulded Shaver Box
    • 4
      WMPB1/46 - Single 46mm Deep Moulded Box
      WMPB1/46
      Single 46mm Deep Moulded Box
    • 5
      WMP2 - Twin Blank Plate
      WMP2
      Twin Blank Plate

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland