The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta White Moulded
    • Pattress boxes, accessories
    • WMP1
    EAN
    5015652261018
    Packaging
    30 Pieces
    • Pattress boxes, accessories

    Single Blank Plate WMP1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Single Blank Plate

    WMP1

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Duro­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      9.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Mounting type
      Screw mounting
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Full plate

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB
    REACH declaration WMP1
    PDF
    RoHS report WMP1
    PDF

    Downloads

    • Product image

      Image WMP1  | Hager

      Product Image WMP1

    • Product datasheet

      Image Hager Product data sheet WMP1  | Hager

      Hager Product data sheet WMP1

      Single Blank Plate

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      346,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMPB1/BFO - Single 14mm Deep Spacer for Base Flex Outlet
      WMPB1/BFO
      Single 14mm Deep Spacer for Base Flex Outlet
    • 2
      WMPB2/20 - Twin Converter Frame
      WMPB2/20
      Twin Converter Frame
    • 3
      WMPB2/46CC - Twin 46mm Deep Box with Cable Clamps
      WMPB2/46CC
      Twin 46mm Deep Box with Cable Clamps
    • 4
      WMPB2/46 - Twin 46mm Deep Moulded Shaver Box
      WMPB2/46
      Twin 46mm Deep Moulded Shaver Box
    • 5
      WMPB1/20 - Single 20mm Deep Moulded Box
      WMPB1/20
      Single 20mm Deep Moulded Box

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland