The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Sollysta Decor­ative
    • Grid switches
    • WMGB1BSW
    EAN
    5015654745806
    Packaging
    10 Pieces
    • Grid switches

    Blank Module Brushed Steel White WMGB1BSW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blank Module Brushed Steel White

    WMGB1BSW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Glossy
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Dimen­sions
    • Height
      60 mm
    • Width
      25 mm
    • Depth
      25 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Mounting type
      Snap-on mounting
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Full plate
    • Related Systems
      sollysta

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - PEP-Control element/cover plate for domestic switching devices-EN (English)
    PDF
    55,70 MB
    REACH declaration WMGB1BSW
    PDF
    RoHS report WMGB1BSW
    PDF

    Downloads

    • Product image

      Image WMGB1BSW  | Hager

      Product Image WMGB1BSW

    • Product datasheet

      Image Hager Product data sheet WMGB1BSW  | Hager

      Hager Product data sheet WMGB1BSW

      Blank Module Brushed Steel White

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      324,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      667,03 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      237,40 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-06-01

      PDF
      604,26 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      430,52 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      439,48 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      421,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WMGKS/EL - 20A Double Pole Key Switch Marked 'EMG LTG TEST'
      WMGKS/EL
      20A Double Pole Key Switch Marked 'EMG LTG TEST'
    • 2
      WMGKSB/EL - 20A Double Pole Key Switch Marked 'EM LTG TEST' Black
      WMGKSB/EL
      20A Double Pole Key Switch Marked 'EM LTG TEST' Black
    • 3
      WMGKS - 20A Double Pole Key Switch
      WMGKS
      20A Double Pole Key Switch
    • 4
      WMGFU13BSB - 13A Fuse Carrier Brushed Steel Black Insert
      WMGFU13BSB
      13A Fuse Carrier Brushed Steel Black Insert
    • 5
      WMGFU13 - 13A Fuse Carrier
      WMGFU13
      13A Fuse Carrier

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland