The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Golf and accessories
    • VZ704N
    EAN
    3250616655683
    Packaging
    1 Piece
    • Golf and accessories

    Terminal base,golf,brass terminal,for VF/VS 18/22 M VZ704N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal base,golf,brass terminal,for VF/VS 18/22 M

    VZ704N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Jet black
    • RAL code
      9005
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ704N
    PDF
    RoHS report VZ704N
    PDF

    Downloads

    • Product image

      Image VZ704N  | Hager

      Product Image VZ704N

    • Product datasheet

      Image Hager Product data sheet VZ704N  | Hager

      Hager Product data sheet VZ704N

      Terminal base,golf,brass terminal,for VF/VS 18/22 M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VS412TD - Small distributor,golf,surface,4row,48M,MS-terminal,N+PE,transparent door
      VS412TD
      Small distributor, golf, surface, 4row, 48M, MS-terminal, N+PE, transparent door
    • 2
      VF312TD - Small distributor,golf,flush,3row,36M,MS-terminal,N+PE,transparent door
      VF312TD
      Small distributor, golf, flush, 3row, 36M, MS-terminal, N+PE, transparent door
    • 3
      VF122TD - Small distributor,golf,flush,1row,22M,MS-terminal,N+PE,transparent door
      VF122TD
      Small distributor, golf, flush, 1row, 22M, MS-terminal, N+PE, transparent door
    • 4
      VF212TD - Small distributor,golf,flush,2row,24M,MS-terminal,N+PE,transparent door
      VF212TD
      Small distributor, golf, flush, 2row, 24M, MS-terminal, N+PE, transparent door
    • 5
      VS318TD - Small distributor,golf,surface,3row,54M,MS-terminal,N+PE,transparent door
      VS318TD
      Small distributor, golf, surface, 3row, 54M, MS-terminal, N+PE, transparent door

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland