The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Volta and accessories
  • VZ133N
  • Distri­bu­tion systems

Door,Volta,flush/Hollow wall,transparent,3rows VZ133N

EAN
3250616666160
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Door,Volta,flush/Hollow wall,transparent,3rows

VZ133N

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Lock system 1 products available

Compatible products

  • Referenced by 2 products available

Complete your system

  • Lock system
  • VZ302N

    Key lock, Volta, standard, for installation in door handle

    0.00 €  / *

Referenced by

  • VU36IE

    Encl., Volta, flush, 3x12MOD, IP30, Version ireland

    0.00 €  / *
  • VF9101

    Volta 3Row 7W 1RCD - 2x6A Ltg. RCBOs

    0.00 €  / *

Technical properties

Compat­ib­ility
  • Suit­able for enclosure type
    Flush-­mounted, Hollow-wall-­mounted
Dimen­sions
  • Height
    570.50 mm
  • Width
    288 mm
  • Depth
    36 mm
Cover, door
  • Door/­cover is trans­parent
    Yes
  • Number of cabinet doors
    1
  • Number of locks
    0
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Plastic
  • Treat­ment
    Untreated
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left
Safety
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Snap on lock
Equip­ment
  • Number of rows
    3
Connectivity
  • Mounting type
    Screw mounting
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VZ133N
PDF
Hager RoHS report VZ133N
PDF

Downloads

  • Product image

    Image VZ133N  | Hager

    Product Image VZ133N

  • Product datasheet

    Image Hager Product data sheet VZ133N  | Hager

    Hager Product data sheet VZ133N

    Door,Volta,flush/Hollow wall,transparent,3rows

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2023-08-07  | Hager

    Declaration of conformity International 2023-08-07

    PDF
    366,52 kB
    Image Declaration of conformity en-GB 2024-11-08  | Hager

    Declaration of conformity en-GB 2024-11-08

    PDF
    250,15 kB
More documentation

Discover more of this product range

    5
  • 1
    VZ104N - Door frame,Volta,4rows,with Door,RAL 9010
    VZ104N
    Door frame, Volta, 4rows, with Door, RAL 9010
  • 2
    S35S - Cover strips, RAL 9010, breakable, 219 mm
    S35S
    Cover strips, RAL 9010, breakable, 219 mm
  • 3
    VZ131N - Door,Volta,flush/Hollow wall,transparent,1rows
    VZ131N
    Door, Volta, flush/Hollow wall, transparent, 1rows
  • 4
    VZ103N - Door frame,Volta,3rows,with Door,RAL 9010
    VZ103N
    Door frame, Volta, 3rows, with Door, RAL 9010
  • 5
    VZ303 - VOLTA LOOK FOR STANDARD DOOR HANDLE
    VZ303
    VOLTA LOOK FOR STANDARD DOOR HANDLE

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland