Door,Volta,flush/hollow wall,tran.,2rows • VZ132N | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Volta and accessories
  • VZ132N

Door,Volta,flush/Hollow wall,transparent,2rows

VZ132N

  • Distri­bu­tion systems

Door,Volta,flush/Hollow wall,transparent,2rows VZ132N

EAN
3250616666153
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Lock system 1 products available

Complete your system

  • Lock system
  • VZ302N

    Key lock,Volta,standard, for installation in door handle

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Compat­ib­ility
  • Suit­able for enclosure type
    Flush-­mounted, Hollow-wall-­mounted
Dimen­sions
  • Height
    445.50 mm
  • Width
    288 mm
  • Depth
    36 mm
Cover, door
  • Door/­cover is trans­parent
    Yes
  • Number of cabinet doors
    1
  • Number of locks
    0
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Plastic
  • Treat­ment
    Untreated
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left
Equip­ment
  • Number of rows
    2
Safety
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Snap on lock
Connectivity
  • Mounting type
    Screw mounting
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
REACH declaration VZ132N (english)
PDF
103,10 kB
RoHS declaration VZ132N (english)
PDF
103,59 kB

Downloads

  • Product image

    Image VZ132N  | Hager

    Product Image VZ132N

  • Declaration of conformity

    Image Declaration of conformity International 2023-08-07  | Hager

    Declaration of conformity International 2023-08-07

    PDF
    366,52 kB
    Image Declaration of conformity en-GB 2024-11-08  | Hager

    Declaration of conformity en-GB 2024-11-08

    PDF
    250,15 kB
More documentation

Discover more of this product range

    5
  • 1
    VU12IE - Encl.,Volta,flush,1x12MOD,IP30,Version ireland
    VU12IE
    Encl., Volta, flush, 1x12MOD, IP30, Version ireland
  • 2
    VU24IE - Encl.,Volta,flush,2x12MOD,IP30,Version ireland
    VU24IE
    Encl., Volta, flush, 2x12MOD, IP30, Version ireland
  • 3
    VU36IE - Encl.,Volta,flush,3x12MOD,IP30,Version ireland
    VU36IE
    Encl., Volta, flush, 3x12MOD, IP30, Version ireland
  • 4
    VU48IE - Encl.,Volta,flush,4x12MOD,IP30,Version ireland
    VU48IE
    Encl., Volta, flush, 4x12MOD, IP30, Version ireland
  • 5
    VZ101N - Door frame,Volta,1row,with Door,RAL 9010
    VZ101N
    Door frame, Volta, 1row, with Door, RAL 9010

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland