
Golf flush mounted enclosure, 1 row, 22 mod., w498xh257xd72mm, transparent door VF122TDI
EAN
5015652272403
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Equipment
-
Number of rows1
-
With lockNo
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Has mounting plateNo
Dimensions
-
Height293 mm
-
Width532 mm
-
Depth97.5 mm
-
Built-in height257 mm
-
Built-in width498 mm
-
Built-in depth72 mm
-
Number of width units22
Cover, door
-
Door/cover is transparentYes
Materials
-
MaterialPlastic
-
RAL code9010
-
ColourPure white
-
Ultraviolet-resistantNo
Safety
-
Ingress Protection (IP) classIP40
-
Locking typeWithout lock
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More