The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Modular devices
    • Switching and signalling devices
    • Modular switches / Isol­ators
    • VC02SW
    catalog.pageproduct.product.info.ean
    5015654791353
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Modular switches / Isol­ators

    Enclosed Switch Disconnector VC02SW

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Enclosed Switch Disconnector

    VC02SW

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Archi­tec­ture
    • Number of poles
      2
    Voltage
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      240 V
    Elec­tric current
    • Rated current IN
      100 A
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Capa­city
    • Number of modules
      2

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - 12 Way 100A Metal Customer Unit Round KO + T2 SPD (English)
    PDF
    4,15 MB
    REACH declaration VC02SW
    PDF
    Hager RoHS report VC02SW
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div VC02SW

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet VC02SW

      Enclosed Switch Disconnector

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-12-13

      PDF
      188,77 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-12-13

      PDF
      196,94 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      356,89 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      SBR499 - 4-pole, 125A Modular Switch with Red Toggle
      SBR499
      4-pole, 125A Modular Switch with Red Toggle
    • 2
      SBR140 - 1-pole, 40A Modular Switch with Red Toggle
      SBR140
      1-pole, 40A Modular Switch with Red Toggle
    • 3
      MZN120 - Terminal shield / screw shield for MCB
      MZN120
      Terminal shield / screw shield for MCB
    • 4
      SBR240 - 2-pole, 40A Modular Switch with Red Toggle
      SBR240
      2-pole, 40A Modular Switch with Red Toggle
    • 5
      SBR490 - 4-pole, 100A Modular Switch with Red Toggle
      SBR490
      4-pole, 100A Modular Switch with Red Toggle

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland